FN 3590 - GESIPA Blindnietmuttern Senkkopf A4
SFS Group Schweiz AG
14 Gesipa Blindniettechnik
Blindnietmuttern
Standard
Powered by
CAD模型選擇
{sfs_unimarket/blindniettechnik/blindnietmuttern/standard/gesipa_fn_3590.prj},{NB=SFS FN 3590 540362 Blindnietmutter Senkkopf A4 M5 7x15.5 KL 3.5-6},{IDNR=},{ARTNR=1450382},{ARTNROLD=540362},{NAME=M5 7x15,5 (6440570) KL 3,5-6},{MAT=Rostfrei A4},{ONR=6440570},{D1=7},{L=15.5},{KL=3.5-6},{G=M5},{NDM=5.000},{D2=10},{BOHR=7.1},{K=1.6},{SCHK=3200},{VERP=500},{PR=38.20},{PR2000=28.70},{CNSAVOID=0},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
Order number
ⁿ/ₐ
ARTNROLD
Order number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
ONR
Orig.-Nr.
ⁿ/ₐ
D1
Diameter
[mm]
L
Length
[mm]
KL
Clamping length
[mm]
G
Thread
ⁿ/ₐ
D2
Diameter
[mm]
BOHR
Bohr-Ø
[mm]
K
Head height
[mm]
VERP
Verpackung (Mengeneinheit 1Pack)
ⁿ/ₐ
SFS FN 3590 540359 Blindn...
1455471
540359
Rostfrei A4
6440470
6
12.0
1.5-3
M4
9
6.1
1.6
500
SFS FN 3590 540360 Blindn...
1455474
540360
Rostfrei A4
6440495
6
13.0
2.5-4
M4
9
6.1
1.6
500
SFS FN 3590 540361 Blindn...
1455479
540361
Rostfrei A4
6440560
7
13.5
1.5-4
M5
10
7.1
1.6
500
SFS FN 3590 540362 Blindn...
1450382
540362
Rostfrei A4
6440570
7
15.5
3.5-6
M5
10
7.1
1.6
500
SFS FN 3590 540363 Blindn...
1455464
540363
Rostfrei A4
6440014
9
17.0
1.5-4.5
M6
12
9.1
1.6
250
SFS FN 3590 540364 Blindn...
1455463
540364
Rostfrei A4
6440013
9
18.5
4-6
M6
12
9.1
1.6
250
SFS FN 3590 540365 Blindn...
1455484
540365
Rostfrei A4
6441050
11
18.5
1.5-4.5
M8
14
11.1
1.6
100
SFS FN 3590 540366 Blindn...
1455486
540366
Rostfrei A4
6441070
11
20.0
4-6
M8
14
11.1
1.6
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表