FN 3550 - GESIPA Blindnietmuttern Senkkopf Alu
SFS Group Schweiz AG
14 Gesipa Blindniettechnik
Blindnietmuttern
Standard
Powered by
CAD模型選擇
{sfs_unimarket/blindniettechnik/blindnietmuttern/standard/gesipa_fn_3550.prj},{NB=SFS FN 3550 455046 Blindnietmutter Senkkopf Alu M6 9x17 KL 1.5-4.5},{IDNR=},{ARTNR=455046},{NAME=M6 9x17 (6412238) KL 1,5-4,5},{MAT=Aluminium AlMg 3},{ONR=6412238},{D1=9},{L=17.0},{KL=1.5-4.5},{G=M6},{NDM=6.000},{D2=12},{BOHR=9.1},{K=1.60},{SCHK=2200},{VERP=250},{PR=18.80},{PR2000=14.10},{CNSAVOID=0},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
ARTNR
Order number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
ONR
Orig.-Nr.
ⁿ/ₐ
D1
Diameter
[mm]
L
Length
[mm]
KL
Clamping length
[mm]
G
Thread
ⁿ/ₐ
D2
Diameter
[mm]
BOHR
Bohr-Ø
[mm]
K
Head height
[mm]
VERP
Verpackung (Mengeneinheit 1Pack)
ⁿ/ₐ
SFS FN 3550 455042 Blindn...
455042
Aluminium AlMg 3
6412017
6
12.0
1.5-3.5
M4
9
6.1
1.60
500
SFS FN 3550 455043 Blindn...
455043
Aluminium AlMg 3
6412041
6
13.5
3-5
M4
9
6.1
1.60
500
SFS FN 3550 455044 Blindn...
455044
Aluminium AlMg 3
6412130
7
13.5
1.5-4
M5
10
7.1
1.60
500
SFS FN 3550 455045 Blindn...
455045
Aluminium AlMg 3
6412149
7
15.5
3.5-6
M5
10
7.1
1.60
500
SFS FN 3550 455046 Blindn...
455046
Aluminium AlMg 3
6412238
9
17.0
1.5-4.5
M6
12
9.1
1.60
250
SFS FN 3550 455047 Blindn...
455047
Aluminium AlMg 3
6412246
9
19.0
4-6.5
M6
12
9.1
1.60
250
SFS FN 3550 455048 Blindn...
455048
Aluminium AlMg 3
6412335
11
18.5
1.5-4.5
M8
14
11.1
1.60
100
SFS FN 3550 455049 Blindn...
455049
Aluminium AlMg 3
6412343
11
20.5
4-6.5
M8
14
11.1
1.60
100
SFS FN 3550 455050 Blindn...
455050
Aluminium AlMg 3
6412432
12
19.0
1.5-4.5
M10
15
12.1
1.60
100
SFS FN 3550 455051 Blindn...
455051
Aluminium AlMg 3
6412440
12
21.0
4-6.5
M10
15
12.1
1.60
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表