FN 3598 - GESIPA PolyGrip Blindnietmuttern flachrund rostfrei A2
SFS Group Schweiz AG
14 Gesipa Blindniettechnik
Blindnietmuttern
PolyGrip®
Powered by
CAD模型選擇
{sfs_unimarket/blindniettechnik/blindnietmuttern/polygrip/gesipa_fn_3598.prj},{NB=SFS FN 3598 540388 PolyGrip Blindnietmutter flachrund rostfrei A2 M5 7x13.5 KL 0.25-5},{IDNR=},{ARTNR=540388},{NAME=M5 7x13,5 (6570113) KL 0,25-5},{MAT=Rostfrei A2},{ONR=6570113},{D1=7},{L=13.5},{KL=0.25-5},{G=M5},{NDM=5.000},{D2=10},{BOHR=7.1},{K=1.0},{SCHK=1400},{VERP=500},{PR=44.80},{PR2000=33.70},{CNSAVOID=0},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
ARTNR
Order number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
ONR
Orig.-Nr.
ⁿ/ₐ
D1
Diameter
[mm]
L
Length
[mm]
KL
Clamping length
[mm]
G
Thread
ⁿ/ₐ
D2
Diameter
[mm]
BOHR
Bohr-Ø
[mm]
K
Head height
[mm]
VERP
Verpackung (Mengeneinheit 1Pack)
ⁿ/ₐ
SFS FN 3598 540388 PolyGr...
540388
Rostfrei A2
6570113
7
13.5
0.25-5
M5
10
7.1
1.0
500
SFS FN 3598 540389 PolyGr...
540389
Rostfrei A2
6570227
9
18.0
0.25-6
M6
12
9.1
1.5
250
SFS FN 3598 540390 PolyGr...
540390
Rostfrei A2
6570366
11
20.0
0.5-6.5
M8
14
11.1
1.5
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表