FN 3509 - GESIPA Blindniete Grosskopf Alu/Stahl
SFS Group Schweiz AG
14 Gesipa Blindniettechnik
Blindniete
Standard
Powered by
CAD模型選擇
{sfs_unimarket/blindniettechnik/blindniete/standard/gesipa_fn_3509.prj},{NB=SFS FN 3509 454534 Blindniet Grosskopf Alu/Stahl 4.8x25 KL 15-20},{IDNR=},{ARTNR=454534},{NAME=4,8x25 (6303803) KL 15-20},{MAT=Niet: Aluminium AlMg 3, Dorn: Stahl verzinkt},{ONR=6303803},{D1=4.8},{L=25},{KL=15-20},{D2=16.0},{DM=2.7},{K=2.000},{SCHK=1800},{ZK=2700},{VERP=250},{PR=20.80},{PR2000=15.60},{CNSAVOID=0},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
ARTNR
Order number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
ONR
Orig.-Nr.
ⁿ/ₐ
D1
Diameter
[mm]
L
Length
[mm]
KL
Clamping length
[mm]
D2
Diameter
[mm]
DM
Diameter
[mm]
K
Head height
[mm]
VERP
Verpackung (Mengeneinheit 1Pack)
ⁿ/ₐ
SFS FN 3509 454518 Blindn...
454518
Niet: Aluminium AlMg 3, D...
6303315
3.2
6
1.5-3.5
9.5
1.9
1.500
500
SFS FN 3509 454519 Blindn...
454519
Niet: Aluminium AlMg 3, D...
6303323
3.2
8
3.5-5
9.5
1.9
1.500
500
SFS FN 3509 454520 Blindn...
454520
Niet: Aluminium AlMg 3, D...
6303331
3.2
10
5-7
9.5
1.9
1.500
500
SFS FN 3509 454521 Blindn...
454521
Niet: Aluminium AlMg 3, D...
6303358
3.2
12
7-9
9.5
1.9
1.500
500
SFS FN 3509 454522 Blindn...
454522
Niet: Aluminium AlMg 3, D...
6303366
3.2
16
9-13
9.5
1.9
1.500
500
SFS FN 3509 454523 Blindn...
454523
Niet: Aluminium AlMg 3, D...
6303412
4.0
6
1.5-3
12.0
2.1
1.800
500
SFS FN 3509 454524 Blindn...
454524
Niet: Aluminium AlMg 3, D...
6303447
4.0
8
3-5
12.0
2.1
1.800
500
SFS FN 3509 454525 Blindn...
454525
Niet: Aluminium AlMg 3, D...
6303455
4.0
10
5-6.5
12.0
2.1
1.800
500
SFS FN 3509 454526 Blindn...
454526
Niet: Aluminium AlMg 3, D...
6303463
4.0
12
6.5-8.5
12.0
2.1
1.800
500
SFS FN 3509 454527 Blindn...
454527
Niet: Aluminium AlMg 3, D...
6303471
4.0
16
8.5-12.5
12.0
2.1
1.800
500
SFS FN 3509 454528 Blindn...
454528
Niet: Aluminium AlMg 3, D...
6303501
4.0
20
12.5-16.5
12.0
2.1
1.800
250
SFS FN 3509 454529 Blindn...
454529
Niet: Aluminium AlMg 3, D...
6303714
4.8
8
2.5-4.5
16.0
2.7
2.000
250
SFS FN 3509 454530 Blindn...
454530
Niet: Aluminium AlMg 3, D...
6303722
4.8
10
4.5-6
16.0
2.7
2.000
250
SFS FN 3509 454531 Blindn...
454531
Niet: Aluminium AlMg 3, D...
6303730
4.8
12
6-8
16.0
2.7
2.000
250
SFS FN 3509 454532 Blindn...
454532
Niet: Aluminium AlMg 3, D...
6303765
4.8
16
8-12
16.0
2.7
2.000
250
SFS FN 3509 454533 Blindn...
454533
Niet: Aluminium AlMg 3, D...
6303781
4.8
20
12-15
16.0
2.7
2.000
250
SFS FN 3509 454534 Blindn...
454534
Niet: Aluminium AlMg 3, D...
6303803
4.8
25
15-20
16.0
2.7
2.000
250
SFS FN 3509 454535 Blindn...
454535
Niet: Aluminium AlMg 3, D...
6303927
5.0
8
2.5-4.5
11.0
2.7
2.000
500
SFS FN 3509 454544 Blindn...
454544
Niet: Aluminium AlMg 3, D...
6304036
5.0
8
2.5-4.5
14.0
2.7
2.000
250
SFS FN 3509 454536 Blindn...
454536
Niet: Aluminium AlMg 3, D...
6303935
5.0
10
4.5-6
11.0
2.7
2.000
500
SFS FN 3509 454545 Blindn...
454545
Niet: Aluminium AlMg 3, D...
6304044
5.0
10
4.5-6
14.0
2.7
2.000
250
SFS FN 3509 454537 Blindn...
454537
Niet: Aluminium AlMg 3, D...
6303943
5.0
12
6-8
11.0
2.7
2.000
500
SFS FN 3509 454546 Blindn...
454546
Niet: Aluminium AlMg 3, D...
6304052
5.0
12
6-8
14.0
2.7
2.000
250
SFS FN 3509 454538 Blindn...
454538
Niet: Aluminium AlMg 3, D...
6303897
5.0
14
8-10
11.0
2.7
2.000
500
SFS FN 3509 454547 Blindn...
454547
Niet: Aluminium AlMg 3, D...
6304060
5.0
14
8-10
14.0
2.7
2.000
250
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表