FN 3535 - GESIPA PolyGrip Blindniete Grosskopf Alu/Stahl
SFS Group Schweiz AG
14 Gesipa Blindniettechnik
Blindniete
PolyGrip®
Powered by
CAD模型選擇
{sfs_unimarket/blindniettechnik/blindniete/polygrip/gesipa_fn_3535.prj},{NB=SFS FN 3535 454935 PolyGrip Blindniet Grosskopf Alu/Stahl 4x13 KL 3.5-9.5},{IDNR=},{ARTNR=454935},{NAME=4x13 (6700136) KL 3,5-9,5},{MAT=Aluminium, Dorn: Stahl verzinkt},{ONR=6700136},{D1=4.0},{L=13.0},{KL=3.5-9.5},{D2=12.0},{DM=2.3},{K=1.5},{SCHK=1060},{ZK=1680},{VERP=500},{PR=11.90},{PR2000=8.90},{CNSAVOID=0},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
ARTNR
Order number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
ONR
Orig.-Nr.
ⁿ/ₐ
D1
Diameter
[mm]
L
Length
[mm]
KL
Clamping length
[mm]
D2
Diameter
[mm]
DM
Diameter
[mm]
K
Head height
[mm]
VERP
Verpackung (Mengeneinheit 1Pack)
ⁿ/ₐ
SFS FN 3535 454931 PolyGr...
454931
Aluminium, Dorn: Stahl ve...
6700047
3.2
8.0
0.5-5
9.5
1.8
1.3
1000
SFS FN 3535 454932 PolyGr...
454932
Aluminium, Dorn: Stahl ve...
6700055
3.2
9.5
1.5-6.5
9.5
1.8
1.3
1000
SFS FN 3535 454933 PolyGr...
454933
Aluminium, Dorn: Stahl ve...
6700063
3.2
11.0
3-8
9.5
1.8
1.3
1000
SFS FN 3535 454934 PolyGr...
454934
Aluminium, Dorn: Stahl ve...
6700128
4.0
10.0
0.5-6.5
12.0
2.3
1.5
500
SFS FN 3535 454935 PolyGr...
454935
Aluminium, Dorn: Stahl ve...
6700136
4.0
13.0
3.5-9.5
12.0
2.3
1.5
500
SFS FN 3535 454936 PolyGr...
454936
Aluminium, Dorn: Stahl ve...
6700209
4.0
17.0
7-13
12.0
2.3
1.5
500
SFS FN 3535 454937 PolyGr...
454937
Aluminium, Dorn: Stahl ve...
6700179
4.8
10.0
0.5-6.5
16.0
2.7
1.8
250
SFS FN 3535 454938 PolyGr...
454938
Aluminium, Dorn: Stahl ve...
6700187
4.8
15.0
4.5-11
16.0
2.7
1.8
250
SFS FN 3535 454939 PolyGr...
454939
Aluminium, Dorn: Stahl ve...
6700195
4.8
17.0
6.5-13
16.0
2.7
1.8
250
SFS FN 3535 454940 PolyGr...
454940
Aluminium, Dorn: Stahl ve...
6700233
4.8
25.0
11-19.5
16.0
2.7
1.8
100
SFS FN 3535 454941 PolyGr...
454941
Aluminium, Dorn: Stahl ve...
6700241
4.8
30.0
16-24
16.0
2.7
1.8
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表