目錄: SFS
Created: 23.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SFS
MULTI-MONTI-PLUS-T - concrete screw
SFS
Roofing & Cladding
Produktbezogen Index
MULTI-MONTI-PLUS-T
Powered by
CAD模型選擇
{sfs_intec/bu_rc/produktbezogen/multi_monti_plus_t/multi_monti_plus_t.prj},{NB=SFS MULTI-MONTI-PLUS-T-10X70},{CNSORDERNO=MULTI-MONTI-PLUS-T-10X70},{TYP=concrete screw},{KOPF=Hexagon with flange},{TEXT1=drilling diameter 8mm},{TEXT2=Carbon steel},{KL=KL 5/20},{MAT=Carbon steel},{L=70},{D1=19.0},{D2=10.0},{SW=13},{GW=37.170},{D3=7.30},{LEF=66.000},{P=6.000},{K=7.200},{T=1.500},{X=4.940},{VER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CNSORDERNO
Description
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
KOPF
Head shape
ⁿ/ₐ
TEXT1
Text Line 1 (Product)
ⁿ/ₐ
TEXT2
Text Line 2 (Product)
ⁿ/ₐ
KL
Clamping range
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
L
Length
[mm]
D1
Head diameter
[mm]
D2
Diameter
[mm]
SW
[mm]
GW
Mass
[g]
SFS MULTI-MONTI-PLUS-T-7,...
MULTI-MONTI-PLUS-T-7,5X40
concrete screw
Hexagon with flange
drilling diameter 6mm
Carbon steel
KL 5
Carbon steel
40
14.0
7.5
10
12.800
SFS MULTI-MONTI-PLUS-T-7,...
MULTI-MONTI-PLUS-T-7,5X50
concrete screw
Hexagon with flange
drilling diameter 6mm
Carbon steel
KL 15
Carbon steel
50
14.0
7.5
10
14.820
SFS MULTI-MONTI-PLUS-T-7,...
MULTI-MONTI-PLUS-T-7,5X60
concrete screw
Hexagon with flange
drilling diameter 6mm
Carbon steel
KL 5/25
Carbon steel
60
14.0
7.5
10
17.530
SFS MULTI-MONTI-PLUS-T-7,...
MULTI-MONTI-PLUS-T-7,5X80
concrete screw
Hexagon with flange
drilling diameter 6mm
Carbon steel
KL 25/45
Carbon steel
80
14.0
7.5
10
22.790
SFS MULTI-MONTI-PLUS-T-7,...
MULTI-MONTI-PLUS-T-7,5X10...
concrete screw
Hexagon with flange
drilling diameter 6mm
Carbon steel
KL 45/65
Carbon steel
100
14.0
7.5
10
26.000
SFS MULTI-MONTI-PLUS-T-10...
MULTI-MONTI-PLUS-T-10X70
concrete screw
Hexagon with flange
drilling diameter 8mm
Carbon steel
KL 5/20
Carbon steel
70
19.0
10.0
13
37.170
SFS MULTI-MONTI-PLUS-T-10...
MULTI-MONTI-PLUS-T-10X80
concrete screw
Hexagon with flange
drilling diameter 8mm
Carbon steel
KL 15/30
Carbon steel
80
19.0
10.0
13
44.300
SFS MULTI-MONTI-PLUS-T-10...
MULTI-MONTI-PLUS-T-10X140
concrete screw
Hexagon with flange
drilling diameter 8mm
Carbon steel
KL 75/90
Carbon steel
140
19.0
10.0
13
62.970
SFS MULTI-MONTI-PLUS-T-12...
MULTI-MONTI-PLUS-T-12X80
concrete screw
Hexagon with flange
drilling diameter 10mm
Carbon steel
KL 5
Carbon steel
80
22.0
12.0
15
61.980
SFS MULTI-MONTI-PLUS-T-12...
MULTI-MONTI-PLUS-T-12X90
concrete screw
Hexagon with flange
drilling diameter 10mm
Carbon steel
KL 15
Carbon steel
90
22.0
12.0
15
66.970
SFS MULTI-MONTI-PLUS-T-12...
MULTI-MONTI-PLUS-T-12X140
concrete screw
Hexagon with flange
drilling diameter 10mm
Carbon steel
KL 50/65
Carbon steel
140
22.0
12.0
15
96.200
SFS MULTI-MONTI-PLUS-T-12...
MULTI-MONTI-PLUS-T-12X160
concrete screw
Hexagon with flange
drilling diameter 10mm
Carbon steel
KL 70/85
Carbon steel
160
22.0
12.0
15
108.150
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表