您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: SFS
Created: 23.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SFS
TDB-S - A self tapping fastener
SFS
Roofing & Cladding
Anwendungsbezogen Index
Stahl und Holz Konstruktion
Edelstahl - Gewindeformbefestiger
TDB-S - Gewindeformbefestiger Blech auf vorgebohrten Stahl
Powered by
CAD模型選擇
{sfs_intec/bu_rc/anwendungsbezogen/stahl_und_holz_konstruktion/edelstahl_gewindeformbefestiger/tdb_s/tdb.prj},{NB=SFS TDB-S-S16-6,3X120},{CNSORDERNO=TDB-S-S16-6,3X120},{MATNR=1022771},{TYP=S16},{KOPF=Hex head},{DS=S16},{TEXT1=A self tapping fastener},{TEXT2=fastener: austenitic stainless steel A2 / AISI 304},{TEXT3=sealing washer: austenitic stainless steel A2 / AISI 304 with vulkanised EPDM},{ST=-},{KL=110mm},{MAT=A2},{L=120},{LX=76.000},{D1=10.50},{D2=6.3},{D3=4.5},{D6=16.0},{D7=7.6},{DW=16.0},{SW=8},{H=4.35},{H2=1.0},{H3=2.7},{GW=23.650},{VERS=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
CNSORDERNO
Description
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
KOPF
Head shape
ⁿ/ₐ
DS
Washer variant
ⁿ/ₐ
TEXT1
Text Line 1 (Product)
ⁿ/ₐ
TEXT2
Text Line 2 (Product)
ⁿ/ₐ
TEXT3
Text Line 3 (Product)
ⁿ/ₐ
ST
Sandwich thickness
ⁿ/ₐ
KL
Clamping range
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
L
Length
[mm]
D1
Head diameter
[mm]
D2
Diameter
[mm]
DW
[mm]
SW
[mm]
GW
Mass
[g]
SFS TDB-S-S16-6,3X20 A se...
TDB-S-S16-6,3X20
S16
Hex head
S16
A self tapping fastener
fastener: austenitic stai...
sealing washer: austeniti...
-
10mm
A2
20
10.50
6.3
16.0
8
7.150
SFS TDB-S-S16-6,3X25 A se...
TDB-S-S16-6,3X25
S16
Hex head
S16
A self tapping fastener
fastener: austenitic stai...
sealing washer: austeniti...
-
15mm
A2
25
10.50
6.3
16.0
8
8.134
SFS TDB-S-S16-6,3X32 A se...
TDB-S-S16-6,3X32
S16
Hex head
S16
A self tapping fastener
fastener: austenitic stai...
sealing washer: austeniti...
-
22mm
A2
32
10.50
6.3
16.0
8
9.327
SFS TDB-S-S16-6,3X40 A se...
TDB-S-S16-6,3X40
S16
Hex head
S16
A self tapping fastener
fastener: austenitic stai...
sealing washer: austeniti...
-
30mm
A2
40
10.50
6.3
16.0
8
10.350
SFS TDB-S-S16-6,3X50 A se...
TDB-S-S16-6,3X50
S16
Hex head
S16
A self tapping fastener
fastener: austenitic stai...
sealing washer: austeniti...
-
40mm
A2
50
10.50
6.3
16.0
8
12.750
SFS TDB-S-S16-6,3X60 A se...
TDB-S-S16-6,3X60
S16
Hex head
S16
A self tapping fastener
fastener: austenitic stai...
sealing washer: austeniti...
-
50mm
A2
60
10.50
6.3
16.0
8
14.750
SFS TDB-S-S16-6,3X80 A se...
TDB-S-S16-6,3X80
S16
Hex head
S16
A self tapping fastener
fastener: austenitic stai...
sealing washer: austeniti...
-
70mm
A2
80
10.50
6.3
16.0
8
16.850
SFS TDB-S-S16-6,3X100 A s...
TDB-S-S16-6,3X100
S16
Hex head
S16
A self tapping fastener
fastener: austenitic stai...
sealing washer: austeniti...
-
90mm
A2
100
10.50
6.3
16.0
8
21.698
SFS TDB-S-S16-6,3X120 A s...
TDB-S-S16-6,3X120
S16
Hex head
S16
A self tapping fastener
fastener: austenitic stai...
sealing washer: austeniti...
-
110mm
A2
120
10.50
6.3
16.0
8
23.650
SFS TDB-S-S16-6,3X140 A s...
TDB-S-S16-6,3X140
S16
Hex head
S16
A self tapping fastener
fastener: austenitic stai...
sealing washer: austeniti...
-
130mm
A2
140
10.50
6.3
16.0
8
27.850
SFS TDB-S-S16-6,3X160 A s...
TDB-S-S16-6,3X160
S16
Hex head
S16
A self tapping fastener
fastener: austenitic stai...
sealing washer: austeniti...
-
150mm
A2
160
10.50
6.3
16.0
8
29.850
SFS TDB-S-S16-6,3X180 A s...
TDB-S-S16-6,3X180
S16
Hex head
S16
A self tapping fastener
fastener: austenitic stai...
sealing washer: austeniti...
-
170mm
A2
180
10.50
6.3
16.0
8
32.650
SFS TDB-S-S16-6,3X200 A s...
TDB-S-S16-6,3X200
S16
Hex head
S16
A self tapping fastener
fastener: austenitic stai...
sealing washer: austeniti...
-
190mm
A2
200
10.50
6.3
16.0
8
36.500
SFS TDB-S-S16-6,3X220 A s...
TDB-S-S16-6,3X220
S16
Hex head
S16
A self tapping fastener
fastener: austenitic stai...
sealing washer: austeniti...
-
210mm
A2
220
10.50
6.3
16.0
8
42.008
SFS TDB-S-S16-6,3X260 A s...
TDB-S-S16-6,3X260
S16
Hex head
S16
A self tapping fastener
fastener: austenitic stai...
sealing washer: austeniti...
-
250mm
A2
260
10.50
6.3
16.0
8
50.850
SFS TDB-S-S16/A4-6,3X25-A...
TDB-S-S16/A4-6,3X25-A4
S16
Hex head
S16
Fastening to metal sheet ...
fastener: stainless steel...
Sealing washer: A4 / AISI...
0-12mm
1-12mm
A4
25
11.00
6.3
16.0
8
8.190
SFS TDB-S-S19/A4-6,3X25-A...
TDB-S-S19/A4-6,3X25-A4
S19
Hex head
S19
Fastening to metal sheet ...
fastener: stainless steel...
Sealing washer: A4 / AISI...
0-12mm
1-12mm
A4
25
11.00
6.3
19.0
8
9.148
SFS TDB-S-S16/A4-6,3X40-A...
TDB-S-S16/A4-6,3X40-A4
S16
Hex head
S16
Fastening to metal sheet ...
fastener: stainless steel...
Sealing washer: A4 / AISI...
0-27mm
1-32mm
A4
40
11.00
6.3
16.0
8
9.903
SFS TDB-S-S19/A4-6,3X40-A...
TDB-S-S19/A4-6,3X40-A4
S19
Hex head
S19
Fastening to metal sheet ...
fastener: stainless steel...
Sealing washer: A4 / AISI...
0-27mm
1-32mm
A4
40
11.00
6.3
19.0
8
9.903
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表