SO 41001 - Nipple connection
SERTO
Brass M - unions
Powered by
CAD模型選擇
{serto/01_messing_m/so_41001.prj},{NB=SO 01001-8-1/4 (MG) 246.1001.170 (MG)},{TYPE=SO 01001-8-1/4 (MG)},{MATNR=246.1001.170 (MG)},{DK=8.00},{G=G1/4},{GX=13.157},{BAR=125},{SW=14},{L=16.0},{BK=8.5},{TK=9.5},{EK=6.5},{KG=1.160},{C=6.0},{A=18.0},{F=8.0},{AK=10.4},{WERKSTOFF=CW617N (Messing)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
[mm]
G
Thread G
ⁿ/ₐ
BAR
Working pressure (PN)
[bar]
SW
[mm]
L
[mm]
BK
[mm]
TK
[mm]
EK
[mm]
KG
Weight kg/100
[kg]
AK
Klemmring Aussendurchmesser
[mm]
WERKSTOFF
Werkstoff
ⁿ/ₐ
SO 41001-4-1/8 016.1001.0...
SO 41001-4-1/8
016.1001.060
4.00
G1/8
125
10
12.0
6.0
7.0
3.4
0.590
6.0
CW617N (Messing)
SO 41001-5-1/8 016.1001.0...
SO 41001-5-1/8
016.1001.082
5.00
G1/8
125
10
12.0
6.0
7.0
4.0
0.530
6.8
CW617N (Messing)
SO 41001-6-1/4 016.1001.1...
SO 41001-6-1/4
016.1001.110
6.00
G1/4
250
14
16.0
8.5
9.5
4.5
1.430
8.4
CW617N (Messing)
SO 01001-8-1/4 (MG) 246.1...
SO 01001-8-1/4 (MG)
246.1001.170 (MG)
8.00
G1/4
125
14
16.0
8.5
9.5
6.5
1.160
10.4
CW617N (Messing)
SO 01001-10-3/8 (MG) 246....
SO 01001-10-3/8 (MG)
246.1001.280 (MG)
10.00
G3/8
100
17
17.0
9.0
10.0
9.0
1.900
12.7
CW617N (Messing)
SO 41001-12-1/2 016.1001....
SO 41001-12-1/2
016.1001.400
12.00
G1/2
100
22
20.5
12.5
14.0
10.0
4.100
14.7
CW617N (Messing)
SO 41001-15-1/2 016.1001....
SO 41001-15-1/2
016.1001.534
15.00
G1/2
40
22
19.5
12.5
14.0
13.0
3.000
18.0
CW617N (Messing)
SO 41001-6,35-1/4 016.100...
SO 41001-6,35-1/4
016.1001.140
6.35
G1/4
250
14
16.0
8.5
9.5
4.5
1.400
8.4
CW617N (Messing)
SO 01001-9,52-3/8 (MG) 24...
SO 01001-9,52-3/8 (MG)
246.1001.235 (MG)
9.52
G3/8
125
17
17.0
9.0
10.0
8.0
2.100
12.0
CW617N (Messing)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表