目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
S TYPE Pneumatic BALL VALVE (Direct Mount), Double Action (Flange) - ANSI/ASTM
SEKISUI
Automatic Operation Valve
S TYPE Pneumatic BALL VALVE (Direct Mount)
Powered by
CAD模型選擇
{sekisui/pneumatic_valve/s_type_pneumatic_ball_valve_dm/s_typ_pnm_ball_valve_dm_db_flange_ansi_asmtab.prj},{NB=SB1DEA3},{STD=ANSI},{A=32},{AX=3},{B=1 1/4},{SD=32},{L=190},{D=117.5},{C=89.0},{NH=4-16},{T=16.0},{NX=4.000},{SHX=16.000},{H=213},{SH=170},{DU=81},{A1=162},{B1=75},{Y=86.0},{AS=Rc 1/4},{AT=AD50},{AC=Double Action},{X=42.0},{M=M5 x 8},{NDM=5.000},{E=8.000},{MB=1},{MS=E},{VERS=4},{PPATH=assemblies/s_typ_pnm_ball_valve_dm_db_atc_flange_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
A
Size
ⁿ/ₐ
B
Size
ⁿ/ₐ
SD
Ød
[mm]
L
+/-1.5
[mm]
D
Ø
[mm]
C
Ø
[mm]
NH
n-Øh
[mm]
T
t
[mm]
H
[mm]
SH
h
[mm]
DU
ØDu
[mm]
A1
A
[mm]
B1
B
[mm]
Y
[mm]
AS
Air Supply
ⁿ/ₐ
AT
Actuator Type
ⁿ/ₐ
AC
Action
ⁿ/ₐ
X
[mm]
M
Thread
ⁿ/ₐ
SB1DEA1
SB1DEA1
ANSI
15
1/2
15
143
89.0
60.5
4-16
11.5
137
109
49
70
45
68.0
Rc 1/8
RD32
Double Action
27.0
M5 x 8
SB1DEA2
SB1DEA2
ANSI
20
3/4
20
172
98.0
70.0
4-16
13.0
146
114
59
70
45
68.0
Rc 1/8
RD32
Double Action
32.0
M5 x 8
SB1DEAQ
SB1DEAQ
ANSI
25
1
25
187
108.0
79.5
4-16
14.5
183
146
67
109
60
86.0
Rc 1/8
RD40
Double Action
37.0
M5 x 8
SB1DEA3
SB1DEA3
ANSI
32
1 1/4
32
190
117.5
89.0
4-16
16.0
213
170
81
162
75
86.0
Rc 1/4
AD50
Double Action
42.0
M5 x 8
SB1DEA4
SB1DEA4
ANSI
40
1 1/2
40
212
127.0
98.5
4-16
17.5
245
193
98
162
75
117.0
Rc 1/4
AD50
Double Action
57.0
M6 x 11
SB1DEA5
SB1DEA5
ANSI
50
2
50
234
152.0
120.5
4-19
19.5
262
199
120
162
75
117.0
Rc 1/4
AD50
Double Action
67.0
M6 x 11
SB1DEA6
SB1DEA6
ANSI
65
2 1/2
65
259
178.0
139.5
4-20
22.5
326
245
150
202
89
135.5
Rc 1/4
AD65
Double Action
81.0
M6 x 10
SB1DEA8
SB1DEA8
ANSI
80
3
80
304
191.0
152.5
4-20
24.0
355
256
186
202
89
135.5
Rc 1/4
AD65
Double Action
99.7
M8 x 10
SB1DEAH
SB1DEAH
ANSI
100
4
100
372
229.0
190.5
8-20
24.0
440
319
233
262
101
174.5
Rc 1/4
AD80
Double Action
119.7
M8 x 10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表