目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
S TYPE Pneumatic BALL VALVE (Direct Mount), Air to Open/Air to Close (Flange) - JIS
SEKISUI
Automatic Operation Valve
S TYPE Pneumatic BALL VALVE (Direct Mount)
Powered by
CAD模型選擇
{sekisui/pneumatic_valve/s_type_pneumatic_ball_valve_dm/s_typ_pnm_ball_valve_dm_ato_atc_flange_jis.prj},{NB=SB1REF3},{STD=JIS},{A=32},{AX=3},{B=1 1/4},{SD=32},{L=190},{D=135},{C=100},{NH=4-19},{T=16},{NX=4.000},{SHX=19.000},{H=213},{SH=170},{DU=81},{A1=257},{B1=75},{Y=86.0},{AT=AS50},{X=42.0},{M=M5 x 8},{NDM=5.000},{E=8.000},{AC=R},{MB=1},{MS=E},{VERS=4},{PPATH=assemblies/s_typ_pnm_ball_valve_dm_ato_atc_flange_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
A
Size
ⁿ/ₐ
B
Size
ⁿ/ₐ
SD
Ød
[mm]
L
+/-1.5
[mm]
D
Ø
[mm]
C
Ø
[mm]
NH
n-Øh
ⁿ/ₐ
T
t
[mm]
H
[mm]
SH
h
[mm]
DU
ØDu
[mm]
A1
A
[mm]
B1
B
[mm]
Y
[mm]
AT
Actuator Type
ⁿ/ₐ
X
[mm]
M
Thread
ⁿ/ₐ
SB1REF1
SB1REF1
JIS
15
1/2
15
143
95
70
4-15
14
175
147
49
133
75
68.0
RS50
27.0
M5 x 8
SB1REF2
SB1REF2
JIS
20
3/4
20
172
100
75
4-15
14
184
152
59
133
75
68.0
RS50
32.0
M5 x 8
SB1REFQ
SB1REFQ
JIS
25
1
25
187
125
90
4-19
14
199
162
67
133
75
86.0
RS50
37.0
M5 x 8
SB1REF3
SB1REF3
JIS
32
1 1/4
32
190
135
100
4-19
16
213
170
81
257
75
86.0
AS50
42.0
M5 x 8
SB1REF4
SB1REF4
JIS
40
1 1/2
40
212
140
105
4-19
16
245
193
98
257
75
117.0
AS50
57.0
M6 x 11
SB1REF5
SB1REF5
JIS
50
2
50
234
155
120
4-19
20
279
216
120
314
89
117.0
AS65
67.0
M6 x 11
SB1REF6
SB1REF6
JIS
65
2 1/2
65
259
175
140
4-19
22
345
264
150
430
101
135.5
AS80
81.0
M6 x 10
SB1REF8
SB1REF8
JIS
80
3
80
304
185
150
8-19
22
374
275
186
430
101
135.5
AS80
99.7
M8 x 10
SB1REFH
SB1REFH
JIS
100
4
100
372
210
175
8-19
24
462
341
233
500
129
174.5
AS100
119.7
M8 x 10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表