目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
F TYPE Pneumatic DIAPHRAGM VALVE, Air to Open/Air to Close (Flange) - DIN/ISO
SEKISUI
Automatic Operation Valve
F TYPE Pneumatic DIAPHRAGM VALVE
Powered by
CAD模型選擇
{sekisui/pneumatic_valve/f_type_pneumatic_diaph_valve/f_typ_pneu_dpg_ato_atc_flange_actuator_din_asmtab.prj},{NB=FSVED32 (S)},{STD=DIN},{A=32},{AX=32},{B=1 1/4},{SD=32},{L=142},{D=140},{C=100},{NH=4-18},{T=15},{NX=4.000},{SHX=18.000},{SH=183},{DA=101},{DB=63},{W=-},{AC=F},{MB=V},{MS=E},{P=S},{VERS=4},{PPATH=assemblies/f_typ_pneu_dphg_val_ato_atc_flange_actuator_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
A
Size
ⁿ/ₐ
B
Size
ⁿ/ₐ
SD
Ød
[mm]
L
+/-1.5
[mm]
D
Ø
[mm]
C
Ø
[mm]
NH
n-Øh
[mm]
T
t
[mm]
SH
h
[mm]
DA
Ø
[mm]
DB
Ø
[mm]
W
[mm]
FSVED15
FSVED15
DIN
15
1/2
16
110
95
65
4-14
14
176
101
63
-
FSVED20
FSVED20
DIN
20
3/4
20
120
105
75
4-14
14
176
101
63
-
FSVED25
FSVED25
DIN
25
1
25
130
115
85
4-14
14
183
101
63
-
FSVED32
FSVED32
DIN
32
1 1/4
32
142
140
100
4-18
15
183
101
63
-
FSVED40
FSVED40
DIN
40
1 1/2
41
180
150
110
4-18
16
303
155
90
-
FSVED50
FSVED50
DIN
50
2
52
210
165
125
4-18
20
307
155
90
-
FSVED65
FSVED65
DIN
65
2 1/2
67
250
185
145
4-18
22
386
285
124
171
FSVED80
FSVED80
DIN
80
3
80
280
200
160
8-18
22
392
285
124
202
FSVED1H
FSVED1H
DIN
100
4
100
340
220
180
8-18
24
430
340
151
256
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表