目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
F TYPE Pneumatic DIAPHRAGM VALVE, Air to Open/Air to Close (Flange) - ANSI/ASTM
SEKISUI
Automatic Operation Valve
F TYPE Pneumatic DIAPHRAGM VALVE
Powered by
CAD模型選擇
{sekisui/pneumatic_valve/f_type_pneumatic_diaph_valve/f_typ_pneu_dpg_ato_atc_flange_actuator_ansi_asmtab.prj},{NB=FSVEA32 (S)},{STD=ANSI},{A=32},{AX=32},{B=1 1/4},{SD=32},{L=142},{D=117},{C=89.0},{NH=4-16},{T=15.7},{NX=4.000},{SHX=16.000},{SH=183},{DA=101},{DB=63},{W=-},{AC=F},{MB=V},{MS=E},{P=S},{VERS=4},{PPATH=assemblies/f_typ_pneu_dphg_val_ato_atc_flange_actuator_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
A
Size
ⁿ/ₐ
B
Size
ⁿ/ₐ
SD
Ød
[mm]
L
+/-1.5
[mm]
D
Ø
[mm]
C
Ø
[mm]
NH
n-Øh
[mm]
T
t
[mm]
SH
h
[mm]
DA
Ø
[mm]
DB
Ø
[mm]
W
[mm]
FSVEA15
FSVEA15
ANSI
15
1/2
16
110
90
60.5
4-16
11.0
176
101
63
-
FSVEA20
FSVEA20
ANSI
20
3/4
20
120
100
70.0
4-16
13.0
176
101
63
-
FSVEA25
FSVEA25
ANSI
25
1
25
130
110
79.5
4-16
14.0
183
101
63
-
FSVEA32
FSVEA32
ANSI
32
1 1/4
32
142
117
89.0
4-16
15.7
183
101
63
-
FSVEA40
FSVEA40
ANSI
40
1 1/2
41
180
127
98.5
4-16
17.0
303
155
90
-
FSVEA50
FSVEA50
ANSI
50
2
52
210
155
120.5
4-20
19.0
307
155
90
-
FSVEA65
FSVEA65
ANSI
65
2 1/2
67
250
185
139.5
4-20
22.0
386
285
124
171
FSVEA80
FSVEA80
ANSI
80
3
80
280
200
152.5
4-20
22.0
392
285
124
202
FSVEA1H
FSVEA1H
ANSI
100
4
100
340
220
190.5
4-20
24.0
430
340
151
256
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表