目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
F TYPE Pneumatic DIAPHRAGM VALVE, Double Action (TS socket) - JIS
SEKISUI
Automatic Operation Valve
F TYPE Pneumatic DIAPHRAGM VALVE
Powered by
CAD模型選擇
{sekisui/pneumatic_valve/f_type_pneumatic_diaph_valve/f_typ_pn_diag_valve_db_atc_ts_jis_asmtab.prj},{NB=FDVES25},{STD=JIS},{A=25},{B=1},{SD=25},{DO=44},{L=187},{D1=32.3},{T=1/43},{TX=43.000},{SL=29},{H=215},{SH=181.0},{DU=67},{DA=101},{DB=63},{F=25},{M=M6 x 12},{AC=Double Action},{MB=V},{MS=E},{PPATH=assemblies/f_typ_pn_diag_valve_db_atc_ts_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
A
Size
ⁿ/ₐ
B
Size
ⁿ/ₐ
SD
Ød
[mm]
DO
Ødo
[mm]
L
+/-3
[mm]
D1
Ød1
[mm]
T
1/T
ⁿ/ₐ
SL
l
[mm]
SH
h
[mm]
DU
ØDu
[mm]
DA
Ø
[mm]
DB
Ø
[mm]
F
[mm]
M
Mxe
ⁿ/ₐ
AC
Action
ⁿ/ₐ
FDVES15
FDVES15
JIS
15
1/2
16
33
144
22.3
1/37
22
177.0
49
101
63
25
M6 x 12
Double Action
FDVES20
FDVES20
JIS
20
3/4
20
35
172
26.3
1/42
25
176.0
59
101
63
25
M6 x 12
Double Action
FDVES25
FDVES25
JIS
25
1
25
44
187
32.3
1/43
29
181.0
67
101
63
25
M6 x 12
Double Action
FDVES32
FDVES32
JIS
32
1 1/4
32
54
210
38.4
1/37
32
183.0
81
101
63
25
M6 x 12
Double Action
FDVES40
FDVES40
JIS
40
1 1/2
40
66
262
48.5
1/38
35
307.0
98
155
90
45
M8 x 12
Double Action
FDVES50
FDVES50
JIS
50
2
50
77
298
60.7
1/34
38
306.0
120
155
90
45
M8 x 12
Double Action
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表