目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
SUS Inserted Faucet Tee
SEKISUI
Pipe & Fittings
SUS INSERT FITTINGS
Powered by
CAD模型選擇
{sekisui/pipe_fittings/sus_insert_fittings/sus_inserted_faucet_tee.prj},{NB=SWT164},{A=16 x 1/2},{AX=164},{NDM=20.955},{D=29.0},{D1=33},{D2=34},{SD1=22.40},{H=43},{H1=32},{T=3.2},{L=30},{W=4},{M=SWT},{VER=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
A
Size
ⁿ/ₐ
D
ØD
[mm]
D1
ØD1
[mm]
D2
ØD2
[mm]
SD1
Ød1
[mm]
H
[mm]
H1
[mm]
L
l
[mm]
W
[mm]
SWT133
SWT133
13 x 3/8
27.5
34
35
18.30
34
29
20
10
SWT134
SWT134
13 x 1/2
27.5
34
35
18.30
36
32
20
10
SWT163
SWT163
16 x 3/8
29.0
33
34
22.40
43
32
30
4
SWT164
SWT164
16 x 1/2
29.0
33
34
22.40
43
32
30
4
SWT203
SWT203
20 x 3/8
33.0
33
34
26.45
48
34
35
4
SWT204
SWT204
20 x 1/2
33.0
33
34
26.45
48
34
35
4
SWT253
SWT253
25 x 3/8
40.0
33
34
32.55
53
38
40
4
SWT254
SWT254
25 x 1/2
40.0
33
34
32.55
53
38
40
4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表