目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
Flange with short pipe (JIS10K type F)
SEKISUI
Pipe & Fittings
PLANT HYPER BK
Powered by
CAD模型選擇
{sekisui/pipe_fittings/plant_hyper_bk/flange_f.prj},{NB=PF1HZT},{ORDERNO=PF1HZT},{STD=JIS},{A=100},{FN=100},{D=114},{T=6.8},{L=247},{SL=153},{DF=150},{T1=18},{T2=25},{PCD=175},{N=8},{DA=19},{DAA=210}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ORDERNO
Order Number
ⁿ/ₐ
STD
Standard
[mm]
A
Nominal diameter
[mm]
FN
Nominal Flange diameter
[mm]
D
[mm]
T
t
[mm]
L
[mm]
SL
l
[mm]
DF
Df
[mm]
T1
[mm]
T2
[mm]
PCD
[mm]
N
n
[mm]
DA
da
[mm]
DAA
Da
[mm]
PF25T
PF25T
JIS
25
25
34
3.3
117
89
70
14
14
90
4
19
125
PF40T
PF40T
JIS
40
40
48
4.4
121
91
85
16
14
105
4
19
140
PF50T
PF50T
JIS
50
50
60
5.5
164
134
98
16
14
120
4
19
155
PF75ZT
PF75ZT
JIS
75
80
89
5.3
215
133
126
18
17
150
8
19
185
PF1HZT
PF1HZT
JIS
100
100
114
6.8
247
153
150
18
25
175
8
19
210
PF1FZT
PF1FZT
JIS
150
150
165
9.8
310
180
210
22
25
240
8
23
280
PF2HZT
PF2HZT
JIS
200
200
216
12.8
353
233
260
22
35
290
12
23
330
PFS2HCS
PFS2HCS
ISO
200
200
250
14.8
370
280
320
22
25
290
12
23
330
PFS2FCS
PFS2FCS
ISO
250
250
315
18.7
375
280
370
24
25
355
12
25
400
PFS3HCS
PFS3HCS
ISO
300
300
355
21.1
475
380
415
24
30
400
16
25
445
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表