目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
ROTARY DAMPER-ANSI/ASTM
SEKISUI
Manual Operation Valve
ROTARY DAMPER
Powered by
CAD模型選擇
{sekisui/manual_operation_valve/rotary_damper/rotary_damper_asmtab_ansi.prj},{NB=DBFV1HU},{STD=ANSI},{VERS=5},{A=100},{X=1H},{B=4},{SD=100},{L=52},{H=306},{H1=44},{H2=161},{H3=143},{C1=245},{W=123},{D=229},{C=190.5},{NH=8-19},{N=8.000},{SH=19.000},{MB=PVC},{MS=},{MBX=DBFV},{MSX='','EPDM','V','FKM'},{PPATH=assemblies/rotary_damper_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
A
Size
[mm]
B
Size
[Inch]
SD
Ød
[mm]
L
+/-1.5
[mm]
H1
[mm]
H2
[mm]
C1
[mm]
W
[mm]
D
Ø
[mm]
C
Ø
[mm]
NH
n-Øh
[mm]
MB
Material of body
ⁿ/ₐ
DBFV40U
DBFV40U
ANSI
40
1 1/2
45
31
44
112
202
101
140
98.5
4-16
PVC
DBFV50U
DBFV50U
ANSI
50
2
57
40
44
119
202
101
155
120.5
4-19
PVC
DBFV65U
DBFV65U
ANSI
65
2 1/2
71
43
44
130
202
101
178
139.5
4-19
PVC
DBFV80U
DBFV80U
ANSI
80
3
80
46
44
137
202
101
196
152.5
4-19
PVC
DBFV1HU
DBFV1HU
ANSI
100
4
100
52
44
161
245
123
229
190.5
8-19
PVC
DBFV1QU
DBFV1QU
ANSI
125
5
125
56
54
179
310
155
254
216.0
8-22
PVC
DBFV1FU
DBFV1FU
ANSI
150
6
150
60
54
188
310
155
286
241.5
8-22
PVC
DBFV2HU
DBFV2HU
ANSI
200
8
198
71
68
240
400
200
343
298.5
8-22
PVC
DBFV2FU
DBFV2FU
ANSI
250
10
246
78
68
290
400
200
410
362.0
12-25
PVC
DBFV3HU
DBFV3HU
ANSI
300
12
299
114
68
320
400
200
485
432.0
12-25
PVC
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表