目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
PRESSURE REGULATION VALVE (TS) - JIS
SEKISUI
Manual Operation Valve
PRESSURE REGULATION VALVE
Powered by
CAD模型選擇
{sekisui/manual_operation_valve/pressure_regulation_valve/pressure_relief_valve_socket_jis.prj},{NB=DMV5ES3 (PVC)},{STD=JIS},{VERS=2},{A=20},{B=3/4},{SD=21},{L=211},{H=240},{SH=202},{W=107},{F=47},{M=M6x16},{MX=6.000},{D1=26.3},{T=1/42},{SL=25},{DO=36},{TX=42.000},{DU=53},{MB=PVC},{MS=ES},{MBX='V5','PVC'},{MSX1='ES','EPDM','FS','FKM'},{MSX2='FF','FKM'},{X=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
A
Size
[mm]
B
Size
ⁿ/ₐ
SD
Ø
[mm]
L
+/-3
[mm]
H
[mm]
SH
h
[mm]
W
[mm]
F
[mm]
M
Thread
ⁿ/ₐ
D1
Ød1
[mm]
T
1/T
ⁿ/ₐ
SL
l
[mm]
DO
ØDo
[mm]
DU
ØDu
[mm]
MB
Material of body
ⁿ/ₐ
DMV5ES1
DMV5ES1
JIS
13
3/8
10
164
197
172
81
41
M6x16
18.3
1/31
19
22
34
PVC
DMV5ES2
DMV5ES2
JIS
15
1/2
15
177
197
172
81
41
M6x16
22.3
1/37
22
28
42
PVC
DMV5ES3
DMV5ES3
JIS
20
3/4
21
211
240
202
107
47
M6x16
26.3
1/42
25
36
53
PVC
DMV5ES4
DMV5ES4
JIS
25
1
26
220
240
202
107
47
M6x16
32.3
1/43
29
42
59
PVC
DMV5ES5
DMV5ES5
JIS
32
1 1/4
33
276
320
262
147
66
M8x16
38.4
1/37
32
53
72
PVC
DMV5ES6
DMV5ES6
JIS
40
1 1/2
40
281
320
262
147
66
M8x16
48.5
1/38
35
59
81
PVC
DMV5ES7
DMV5ES7
JIS
54
2
54
290
320
262
147
66
M8x16
60.6
1/34
38
74
102
PVC
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表