目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
GLOBE VALVE (TS)- JIS
SEKISUI
Manual Operation Valve
GLOBE VALVE
Powered by
CAD模型選擇
{sekisui/manual_operation_valve/manual_globe_valve/globe_valve_ts_jis.prj},{NB=SVM15S},{STD=JIS},{VERS=1},{A=15},{B=1/2},{SD=16},{L=110},{D1=22.40},{H=169},{SH=152},{DH=65},{DB=52},{T=1/34},{TX=34.000},{SL=30},{DO=29},{B1=30},{X=15},{MB=PVC},{MS=S},{MSX='S','EPDM','SV','FKM'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
A
Size
[mm]
B
Size
ⁿ/ₐ
SD
Ød
[mm]
L
+/-1.5
[mm]
D1
Ød1
[mm]
H
max.
[mm]
SH
h max.
[mm]
DH
Ø
[mm]
DB
Ø
[mm]
T
1/T
ⁿ/ₐ
SL
l
[mm]
DO
ØD
[mm]
B1
B
[mm]
MB
Material of body
ⁿ/ₐ
SVM15S
SVM15S
JIS
15
1/2
16
110
22.40
169
152
65
52
1/34
30
29
30
PVC
SVM20S
SVM20S
JIS
20
3/4
21
130
26.45
186
165
65
62
1/34
35
33
36
PVC
SVM25S
SVM25S
JIS
25
1
26
150
32.55
201
177
80
72
1/34
40
40
46
PVC
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表