目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
GATE VALVE (Internal thread) -JIS
SEKISUI
Manual Operation Valve
GATE VALVE
Powered by
CAD模型選擇
{sekisui/manual_operation_valve/gate_valve/gate_valve_internal_thread_jis.prj},{NB=GV80P},{STD=JIS},{VERS=3},{A=80},{B=3},{SD=75},{DO=75},{L=200},{SH=338.5},{DA=-},{DAX=0.000},{DB=183},{DH=170},{D=185},{C=150},{NH=8-19},{NX=8},{SHX=19},{T=22},{M=6 3/4},{NDM=MIN},{X=80},{MB=HI-PVC}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
A
Size
[mm]
B
Size
ⁿ/ₐ
SD
Ød
[mm]
DO
ØDo
[mm]
L
+/-1.5
[mm]
H
[mm]
SH
h
[mm]
DA
[mm]
DB
[mm]
DH
Ø
[mm]
D
Ø
[mm]
C
Ø
[mm]
NH
n-Øh
[mm]
T
t
[mm]
MB
Material of body
ⁿ/ₐ
GV50P
GV50P
JIS
50
2
50
50
180
364.0
286.5
-
152
170
155
120
4-19
20
HI-PVC
GV65P
GV65P
JIS
65
2 1/2
65
65
190
414.5
327.0
-
174
170
175
140
4-19
22
HI-PVC
GV80P
GV80P
JIS
80
3
75
75
200
431.0
338.5
-
183
170
185
150
8-19
22
HI-PVC
GV1HP
GV1HP
JIS
100
4
100
100
230
520.0
415.0
-
226
210
210
175
8-19
24
HI-PVC
GV1QP
GV1QP
JIS
125
5
125
115
250
581.0
456.0
-
255
210
250
210
8-23
25
HI-PVC
GV1FP
GV1FP
JIS
150
6
150
128
270
633.0
493.0
-
275
280
280
240
8-23
26
HI-PVC
GV2HP
GV2HP
JIS
200
8
200
168
290
751.0
586.0
309
347
280
330
290
12-23
28
HI-PVC
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表