目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
BUTTERFLY VALVE (Lever Type)-JIS
SEKISUI
Manual Operation Valve
BUTTERFLY VALVE (Lever Type)
Powered by
CAD模型選擇
{sekisui/manual_operation_valve/butterfly_valve_lever_type/butterfly_valve_jis_asmtab.prj},{NB=BFV80},{STD=JIS},{VERS=4},{A=80},{AX=80},{B=3},{SD=80},{L=46},{H100=44},{H200PVC=137},{H200PP=134},{H200PVDF=133},{C1=202},{W=101},{DPVC=196.000},{DPP=192.000},{DPVDF=190.000},{C=150},{NH=8-19},{A1PVC=93},{A1PP=91},{A1PVDF=90},{MB=V},{MST=420},{MS=E},{MBX='V','PVC','P','PP','FL','PVDF'},{MSTX='420','SUS420J2','316','SUS316'},{PPATH=assemblies/butterfly_valve_jis_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
A
Size
[mm]
B
Size
[Inch]
SD
Ød
[mm]
L
[mm]
H
[mm]
H1
[mm]
H2
[mm]
C1
[mm]
W
[mm]
D
Ø
[mm]
C
Ø
[mm]
NH
n-Øh
[mm]
BFV40
BFV40
JIS
40
1 1/2
45
33
224
180
156
202
101
140
105
4-19
BFV50
BFV50
JIS
50
2
57
43
239
195
163
202
101
155
120
4-19
BFV65
BFV65
JIS
65
2 1/2
71
46
261
217
174
202
101
178
140
4-19
BFV80
BFV80
JIS
80
3
80
46
274
230
181
202
101
196
150
8-19
BFV1H
BFV1H
JIS
100
4
100
52
315
271
205
245
123
229
175
8-19
BFV1Q
BFV1Q
JIS
125
5
125
56
358
304
233
310
155
254
210
8-23
BFV1F
BFV1F
JIS
150
6
150
60
383
329
242
310
155
286
240
8-23
BFV2H
BFV2H
JIS
200
8
198
71
477
409
308
400
200
343
290
12-23
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表