目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
BALL VALVE (TS)-ASTM
SEKISUI
Manual Operation Valve
BALL VALVE
Powered by
CAD模型選擇
{sekisui/manual_operation_valve/ball_valve/ball_valve_ts_astm.prj},{NB=BV32SXU},{STD=ASTM},{VERS=4},{A=32},{AX=32},{B=1 1/4},{SD=32},{L=147},{SH=74},{LH=123},{DU=81},{D1=42.42},{T=1/84},{TX=84},{SL=31.75},{D0=54},{MB=V},{MS=U},{MBX='V','PVC','T','HT'},{MSX='U','EPDM','UV','FKM'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
A
Size
[mm]
B
Size
ⁿ/ₐ
SD
Ød
[mm]
L
[mm]
H
[mm]
SH
h
[mm]
LH
[mm]
DU
Ø
[mm]
D1
Ø
[mm]
T
1/T
ⁿ/ₐ
SL
l
[mm]
BV15SXU
BV15SXU
ASTM
15
1/2
15
103
74.5
50
95
49
21.54
1/72
22.22
BV20SXU
BV20SXU
ASTM
20
3/4
20
119
82.5
53
95
59
26.87
1/85
25.40
BV25SXU
BV25SXU
ASTM
25
1
25
133
99.5
66
123
67
33.65
1/75
28.58
BV32SXU
BV32SXU
ASTM
32
1 1/4
32
147
114.5
74
123
81
42.42
1/84
31.75
BV40SXU
BV40SXU
ASTM
40
1 1/2
40
171
149.0
100
152
98
48.56
1/78
34.93
BV50SXU
BV50SXU
ASTM
50
2
50
188
167.0
107
152
120
60.63
1/83
38.10
BV65SXU
BV65SXU
ASTM
65
2 1/2
65
211
221.0
146
188
150
73.38
1/84
44.45
BV80SXU
BV80SXU
ASTM
80
3
80
262
262.0
169
230
186
89.31
1/78
47.63
BV1HSXU
BV1HSXU
ASTM
100
4
100
315
317.0
203
283
228
114.76
1/87
57.15
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表