目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
BALL VALVE (Thread)-ANSI
SEKISUI
Manual Operation Valve
BALL VALVE
Powered by
CAD模型選擇
{sekisui/manual_operation_valve/ball_valve/ball_valve_thread_ansi.prj},{NB=BV32NU},{STD=ANSI},{VERS=4},{A=32},{AX=32},{B=1 1/4},{SD=32},{L100=146.000},{L101=148.000},{SH=74},{LH=123},{DU=81},{T=NPT 1 1/4},{TX=42.164},{SL100=23.000},{SL101=25.000},{D0=54},{MB=V},{MS=U},{MBX='V','PVC','F','PVDF'},{MSX='U','EPDM','UV','FKM'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
A
Size
[mm]
B
Size
ⁿ/ₐ
SD
Ød
[mm]
L
[mm]
H
[mm]
SH
h
[mm]
LH
[mm]
DU
Ø
[mm]
T
Thread
ⁿ/ₐ
SL
l
[mm]
BV15NU
BV15NU
ANSI
15
1/2
15
97
74.5
50
95
49
NPT 1/2
18
BV20NU
BV20NU
ANSI
20
3/4
20
117
82.5
53
95
59
NPT 3/4
18
BV25NU
BV25NU
ANSI
25
1
25
128
99.5
66
123
67
NPT 1
23
BV32NU
BV32NU
ANSI
32
1 1/4
32
146
114.5
74
123
81
NPT 1 1/4
23
BV40NU
BV40NU
ANSI
40
1 1/2
40
163
149.0
100
152
98
NPT 1 1/2
25
BV50NU
BV50NU
ANSI
50
2
50
188
167.0
107
152
120
NPT 2
30
BV65NU
BV65NU
ANSI
65
2 1/2
65
212
221.0
146
188
150
NPT 2 1/2
32
BV80NU
BV80NU
ANSI
80
3
80
261
262.0
169
230
186
NPT 3
37
BV1HNU
BV1HNU
ANSI
100
4
100
315
317.0
203
283
228
NPT 4
45
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表