目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
BALL VALVE (Flange)-DIN/ISO
SEKISUI
Manual Operation Valve
BALL VALVE
Powered by
CAD模型選擇
{sekisui/manual_operation_valve/ball_valve/ball_valve_flange_din_iso.prj},{NB=BV32FI},{STD=DIN/ISO},{VERS=4},{A=32},{AX=32},{B=1 1/4},{SD=32},{L100=190},{L101=190},{SH=74},{LH=123},{DU=81},{D=140},{C=100},{NH=4-18},{NX=4},{SHX=18},{T=15},{MB=V},{MS=I},{MBX='V','PVC','T','HT','P','PP','F','PVDF'},{MSX='I','EPDM','IV','FKM'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
A
Size
[mm]
B
Size
ⁿ/ₐ
SD
Ød
[mm]
L
[mm]
H
[mm]
SH
h
[mm]
LH
[mm]
DU
Ø
[mm]
D
Ø
[mm]
C
Ø
[mm]
NH
n-Øh
[mm]
T
[mm]
BV15FI
BV15FI
DIN/ISO
15
1/2
15
143
97.5
50
95
49
95
65
4-14
11
BV20FI
BV20FI
DIN/ISO
20
3/4
20
172
105.5
53
95
59
105
75
4-14
12
BV25FI
BV25FI
DIN/ISO
25
1
25
187
123.5
66
123
67
115
85
4-14
14
BV32FI
BV32FI
DIN/ISO
32
1 1/4
32
190
144.0
74
123
81
140
100
4-18
15
BV40FI
BV40FI
DIN/ISO
40
1 1/2
40
212
175.0
100
152
98
150
110
4-18
16
BV50FI
BV50FI
DIN/ISO
50
2
50
234
189.5
107
152
120
165
125
4-18
18
BV65FI
BV65FI
DIN/ISO
65
2 1/2
65
259
238.5
146
188
150
185
145
4-18
22
BV80FI
BV80FI
DIN/ISO
80
3
80
304
269.0
169
230
186
200
160
8-18
23
BV1HFI
BV1HFI
DIN/ISO
100
4
100
372
313.0
203
283
228
220
180
8-18
23
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表