目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
Water supply
SEKISUI
Flange
FLANGE WITH TS SOCKET (TS FLANGE)
Powered by
CAD模型選擇
{sekisui/flange/ts_flange/water_supply.prj},{NB=TSF1QW},{A=125},{AX=1QW},{B=5},{D=140.9},{SL=104},{TT=1/58},{D1=158},{L=114},{Z=10},{C=220},{D2=263},{D3=125},{T=24},{NH=6-19},{N=6},{H=19},{M=PVC},{MX=TSF},{VERS=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ORDERNO
Order number
[mm]
A
Size
[mm]
B
Size
[Inch]
D
Ød1
[mm]
SL
l
[mm]
TT
1/T
[mm]
D1
ØD1
[mm]
L
[mm]
Z
[mm]
C
[mm]
D2
ØD2
[mm]
D3
Ød2
[mm]
T
t
[mm]
NH
n-Øh
[mm]
M
Material
ⁿ/ₐ
TSF75W
TSF75W
75
3
89.6
64
1/49
102
72
8
168
211
78
22
4-19
PVC
TSF1HW
TSF1HW
100
4
114.7
84
1/56
132
90
6
195
238
100
24
4-19
PVC
TSF1QW
TSF1QW
125
5
140.9
104
1/58
158
114
10
220
263
125
24
6-19
PVC
TSF1FW
TSF1FW
150
6
166.0
132
1/63
186
142
10
247
290
146
26
6-19
PVC
TSF2HW
TSF2HW
200
8
217.5
155
1/50
238
166
11
299
342
196
28
8-19
PVC
TSF2FW
TSF2FW
250
10
268.8
185
1/50
289
198
13
360
410
247
30
8-23
PVC
TSF3HW
TSF3HW
300
12
319.0
185
1/57
344
203
18
414
464
298
32
10-23
PVC
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表