目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
JIS5KF
SEKISUI
Flange
FLANGE WITH TS SOCKET (TS FLANGE)
Powered by
CAD模型選擇
{sekisui/flange/ts_flange/jis5kf.prj},{NB=TSF505},{A=50},{AX=50},{B=2},{D=60.8},{SL=63},{TT=1/37},{D1=73},{L=70},{Z=7},{C=105},{D2=130},{D3=52},{T=14},{NH=4-15},{N=4},{H=15},{M=PVC},{MX=TSF},{VERS=7}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
ORDERNO
Order number
[mm]
A
Size
[mm]
B
Size
[Inch]
D
Ød1
[mm]
SL
l
[mm]
TT
1/T
[mm]
D1
ØD1
[mm]
L
[mm]
Z
[mm]
C
[mm]
D2
ØD2
[mm]
D3
Ød2
[mm]
T
t
[mm]
NH
n-Øh
[mm]
M
Material
ⁿ/ₐ
TSF135
TSF135
13
3/8
18.4
26
1/30
26
31
5
55
75
14
9
4-12
PVC
TSF155
TSF155
15
1/2
22.4
30
1/34
31
35
5
60
80
17
9
4-12
PVC
TSF205
TSF205
20
3/4
26.5
35
1/34
35
40
5
65
85
21
10
4-12
PVC
TSF255
TSF255
25
1
32.6
40
1/34
42
45
5
75
95
25
10
4-12
PVC
TSF305
TSF305
30
1 1/4
38.6
44
1/34
48
50
6
90
115
31
12
4-15
PVC
TSF405
TSF405
40
1 1/2
48.7
55
1/37
61
61
6
95
120
41
12
4-15
PVC
TSF505
TSF505
50
2
60.8
63
1/37
73
70
7
105
130
52
14
4-15
PVC
TSF655
TSF655
65
2 1/2
76.6
61
1/48
88
70
9
130
155
67
14
4-15
PVC
TSF805
TSF805
80
3
89.6
64
1/49
102
72
8
145
180
78
14
4-19
PVC
TSF1H5
TSF1H5
100
4
114.7
84
1/56
132
92
8
165
200
100
16
8-19
PVC
TSF1Q5
TSF1Q5
125
5
140.9
104
1/58
158
114
10
200
235
125
16
8-19
PVC
TSF1F5
TSF1F5
150
6
166.0
132
1/63
186
142
10
230
265
146
18
8-19
PVC
TSF2H5
TSF2H5
200
8
217.5
155
1/50
238
166
11
280
320
196
28
8-23
PVC
TSF2F5
TSF2F5
250
10
268.8
185
1/50
289
198
13
345
385
247
30
12-23
PVC
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表