目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
PVDF Transaltion
SEKISUI
Flange
TRUE UNION FITTING
Powered by
CAD模型選擇
{sekisui/flange/true_union_fitting/pvdf_transaltion.prj},{NB=UN30N},{A=30},{AX=30},{SD1=38.43},{T=1/37},{TX=37},{SL1=32},{RC=1 1/4},{NDM=41.910},{SL2=28},{L=76±1.5},{LX=76},{L1=36},{L2=40},{Z=16.0},{D=31},{DU=78},{D1=53},{D2=55},{W=31},{BM=UN},{RM=N},{VER=5},{DIM1=20.000},{DIM2=34.500},{DIM3=36.500},{DIM4=32.500},{DIM5=21.500},{ANG1=135},{ANG2=138},{ANG3=129}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
A
Size
[mm]
SD1
Ød1
[mm]
T
1/T
ⁿ/ₐ
SL1
l1
[mm]
RC
Thread size
ⁿ/ₐ
SL2
l2
[mm]
L
[mm]
L1
[mm]
L2
[mm]
Z
[mm]
D
Ød
[mm]
DU
ØDu
[mm]
D1
ØD1
[mm]
D2
ØD2
[mm]
W
[mm]
UN13N
UN13N
13
18.30
1/30
18
3/8
14
42±1.5
20
22
10.0
13
40
24
26
17
UN16N
UN16N
16
22.30
1/37
22
1/2
17
52±1.5
25
27
13.0
15
46
30
32
20
UN20N
UN20N
20
26.30
1/42
25
3/4
21
59±1.5
28
31
13.0
20
54
35
37
23
UN25N
UN25N
25
32.33
1/44
29
1
23
67±1.5
32
35
15.0
25
67
43
45
28
UN30N
UN30N
30
38.43
1/37
32
1 1/4
28
76±1.5
36
40
16.0
31
78
53
55
31
UN40N
UN40N
40
48.46
1/38
35
1 1/2
30
82±1.5
39
43
17.0
40
87
61
63
42
UN50N
UN50N
50
60.56
1/34
38
2
32
92±1.5
43
49
22.0
51
107
76
78
43
UN65N
UN65N
65
76.60
1/38
45
2 1/2
32
108±1.5
52
56
31.0
65
128
90
93
50
UN75N
UN75N
75
89.60
1/40
48
3
37
120±1.5
58
62
35.0
77
151
108
111
57
UN1HN
UN1HN
100
114.70
1/42
58
4
45
152±1.5
72
80
49.0
100
185
132
136
72
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表