目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
K TYPE Electric BALL VALVE-Direct mount (TS socket) - DIN
SEKISUI
Electric Valve
K TYPE Electric BALL VALVE-Direct mount
Powered by
CAD模型選擇
{sekisui/electric_valve/k_type_el_ball_v_direct_mount/k_type_el_ball_valve_ts_dm_din_asmtab.prj},{NB=B1K332ZD},{STD=DIN},{A=32},{AX=3},{B=1 1/4},{SD=32},{L=137},{D1=40.30},{T=1/115},{TX=115.000},{SL=26},{DO=54},{H=186},{SH=43},{DU=81},{A1=82.5},{A2=76},{B1=63.5},{B2=78.0},{Y=86.0},{AT=EB-05},{X=42.0},{M=M5 x 8},{NDM=5.000},{E=8.000},{MB=1},{MS=K3},{VERS=4},{SV=5},{PPATH=parts/k_type_el_ball_valve_ts_dm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
A
Size
ⁿ/ₐ
B
Size
ⁿ/ₐ
SD
Ød
[mm]
L
+/-3
[mm]
D1
Ød1
[mm]
T
1/T
ⁿ/ₐ
SL
l
[mm]
DO
Ødo
[mm]
H
h
[mm]
SH
h2
[mm]
DU
ØDu
[mm]
A1
[mm]
A2
[mm]
B1
[mm]
B2
[mm]
AT
Actuator Type
[mm]
X
[mm]
M
Thread
ⁿ/ₐ
B1K315ZD
B1K315ZD
DIN
15
1/2
15
92
20.30
1/65
16
33
163
28
49
82.5
76
63.5
78.0
EB-Z
27.0
M5 x 8
B1K320ZD
B1K320ZD
DIN
20
3/4
20
107
25.30
1/80
19
35
168
32
59
82.5
76
63.5
78.0
EB-Z
32.0
M5 x 8
B1K325ZD
B1K325ZD
DIN
25
1
25
121
32.30
1/95
22
44
179
37
67
82.5
76
63.5
78.0
EB-Z
37.0
M5 x 8
B1K332ZD
B1K332ZD
DIN
32
1 1/4
32
137
40.30
1/115
26
54
186
43
81
82.5
76
63.5
78.0
EB-05
42.0
M5 x 8
B1K340ZD
B1K340ZD
DIN
40
1 1/2
40
161
50.30
1/140
31
66
206
52
98
82.5
76
63.5
78.0
EB-05
57.0
M6 x 11
B1K350ZD
B1K350ZD
DIN
50
2
50
189
63.30
1/175
38
77
212
63
120
82.5
76
63.5
78.0
EB-05
67.0
M6 x 11
B1K365ZD
B1K365ZD
DIN
65
2 1/2
65
211
75.30
1/220
44
96
239
81
150
82.5
76
63.5
78.0
EB-05
81.0
M6 x 10
B1K380ZD
B1K380ZD
DIN
80
3
80
263
90.30
1/255
51
113
285
99
186
97.5
109
67.0
80.5
EB-10
99.7
M8 x 10
B1K31HZD
B1K31HZD
DIN
100
4
100
315
110.40
1/203
61
144
316
121
228
97.5
109
67.0
80.5
EB-10
119.7
M8 x 10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表