目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
Faucet Socket
SEKISUI
Clean Pipe System
Clean Pipe
Powered by
CAD模型選擇
{sekisui/clean_pipe_system/clean_pipe/faucet_socket.prj},{NB=CLWS16},{ORDERNO=CLWS16},{A=16},{D=29},{L=52},{W=4},{D1=29},{D2=34},{RP=Rp1/2},{NDM=20.955},{L1=17},{L2=14},{SD2=26},{M=HI-PVC},{VER=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
A
Size
ⁿ/ₐ
D
ØD
[mm]
L
[mm]
W
[mm]
D1
ØD1
[mm]
D2
ØD2
[mm]
RP
Thread size
ⁿ/ₐ
L1
l1
[mm]
L2
l2
[mm]
SD2
Ød2
[mm]
M
Material
ⁿ/ₐ
CLWS13
CLWS13
13
24
47
4
28
34
Rp1/2
17
14
26
HI-PVC
CLWS16
CLWS16
16
29
52
4
29
34
Rp1/2
17
14
26
HI-PVC
CLWS20
CLWS20
20
33
59
4
35
42
Rp3/4
19
16
32
HI-PVC
CLWS25
CLWS25
25
40
68
5
43
52
Rp1
21
18
40
HI-PVC
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表