目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
45° Elbow
SEKISUI
Clean Pipe System
Clean Pipe
Powered by
CAD模型選擇
{sekisui/clean_pipe_system/clean_pipe/45_elbow.prj},{NB=CL45L50},{A=50},{AX=L50},{D1=-},{M=CL4},{MX='CL4','HI-PVC','HC4','HT'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
A
Size
[mm]
D
ØD
[mm]
H
[mm]
Z
[mm]
D2
Ød
[mm]
D1
Ød1
[mm]
TT
1/T
[mm]
SL
l
[mm]
T
t
[mm]
CL45L13
CL45L13
13
24
36.000
10.000
13.000
-
0.033
26.000
3.000
HC4L16
HC4L16
16
29
33.000
8.000
17.000
-
0.029
27.000
3.500
CL45L20
CL45L20
20
33
44.000
9.000
20.000
-
0.029
35.000
3.500
CL45L25
CL45L25
25
40
51.000
11.000
25.000
-
0.029
40.000
4.000
CL45L30
CL45L30
30
46
56.000
12.000
31.000
-
0.029
44.000
4.000
CL45L40
CL45L40
40
57
69.000
14.000
40.000
-
0.027
55.000
4.500
CL45L50
CL45L50
50
70
81.000
18.000
51.000
-
0.027
63.000
5.000
CL45L65
CL45L65
65
87
94.000
33.000
67.000
-
0.021
61.000
5.000
CL45L75
CL45L75
75
102
98.000
34.000
77.000
-
0.020
64.000
8.000
CL45L1H
CL45L1H
100
130
123.000
39.000
100.000
-
0.018
84.000
10.000
CL45L1Q
CL45L1Q
125
160
149.000
44.000
125.000
-
0.017
105.000
11.000
CL45L1F
CL45L1F
150
190
184.000
51.000
146.000
-
0.016
133.000
13.500
CL4B2H6
CL4B2H6
200
243
205.000
60.000
196.000
217.4+/-0.7
0.020
145.000
13.000
CL4B2F6
CL4B2F6
250
300
254.000
79.000
242.000
268.6+/-0.7
0.020
175.000
14.500
CL4B3H6
CL4B3H6
300
356
280.000
95.000
288.000
319.8+/-0.8
0.020
185.000
16.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表