目錄: Sealcon
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Sealcon
HSK-M-PVDF Metr. - Standard Cable Glands
Sealcon
Cable Glands
Industrial Cable Glands
HSK Standard Cable Glands
HSK-M-PVDF
Metric
Powered by
CAD模型選擇
{sealcon/kabelverschraubungen/industriekabelverschraubungen/hsk_standard_kabelver/hsk_m_pvdf/metrisch/hsk_m_pvdf_metr_asmtab.prj},{NB=CD20MR-RV},{AG=M 20 x 1.5},{PN1=20MR},{NDM=20.000},{KDM=18.160},{P=1.500},{FR=-},{D1=5-9},{D1X=9.0},{GL=6.0},{H=23},{HX=24.650},{SW=22},{SWX=22},{SWX2=22},{BN=1.699.2000.51},{X=0},{VERS=201},{VERS1=7},{PSW=0.000},{P1=0.000},{P2=0.000},{P3=0.000},{P4=0.000},{PPATH=hsk_m_pvdf_metr_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
PN
Part No.
ⁿ/ₐ
AG
Thread
ⁿ/ₐ
D1
[mm]
GL
[mm]
H
[mm]
SW
[mm]
CD12MA-RV
CD12MA-RV
M 12 x 1.5
3-6.5
6.5
19
14
CD12MR-RV
CD12MR-RV
M 12 x 1.5
2-5
6.5
19
14
CD16MA-RV
CD16MA-RV
M 16 x 1.5
4-8
6.0
21
17 / 19
CD16MR-RV
CD16MR-RV
M 16 x 1.5
2-6
6.0
21
17 / 19
CD17MA-RV
CD17MA-RV
M 16 x 1.5
5-10
6.0
22
20
CD20MA-RV
CD20MA-RV
M 20 x 1.5
6-12
6.0
23
22
CD20MR-RV
CD20MR-RV
M 20 x 1.5
5-9
6.0
23
22
CD22MA-RV
CD22MA-RV
M 20 x 1.5
10-14
6.0
24
24
CD25MA-RV
CD25MA-RV
M 25 x 1.5
13-18
7.0
26
30
CD25MR-RV
CD25MR-RV
M 25 x 1.5
9-16
7.0
26
30
CD32MA-RV
CD32MA-RV
M 32 x 1.5
18-25
8.0
31
40
CD32MR-RV
CD32MR-RV
M 32 x 1.5
13-20
8.0
31
40
CD40MA-RV
CD40MA-RV
M 40 x 1.5
22-32
8.0
37
50
CD40MR-RV
CD40MR-RV
M 40 x 1.5
20-26
8.0
37
50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表