目錄: Sealcon
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Sealcon
HSK-INOX-PVDF 1.4305 PG - Standard Cable Glands
Sealcon
Cable Glands
Industrial Cable Glands
HSK Standard Cable Glands
HSK-INOX-PVDF
HSK INOX-PVDF 1.4305
PG
Powered by
CAD模型選擇
{sealcon/kabelverschraubungen/industriekabelverschraubungen/hsk_standard_kabelver/hsk_inox_pvdf/hsk_inox_pvdf_1_4305/pg/hsk_inox_pvdf_1_4305_pg_asmtab.prj},{NB=CD16AR-SV},{TYPE=PG 16 (7 - 12)},{PN1=16AR},{AG=PG 16},{NDM=22.500},{FR=-},{D1=7-12},{D1X=12.0},{GL=6.5},{H=23},{HX=24.190},{SW=24},{SWX=24},{BN=1.696.1600.15},{X=1.695.1600.15},{X2=1.675.1600.15},{X21=1.676.1600.15},{VERS=16},{VERS1=10},{PSW=0.000},{P1=0.000},{P2=0.000},{P3=0.000},{P4=0.000},{PPATH=hsk_inox_pvdf_1_4305_pg_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
PN
Part No.
ⁿ/ₐ
AG
Thread
ⁿ/ₐ
D1
[mm]
GL
[mm]
H
[mm]
SW
[mm]
CD07AA-SV
CD07AA-SV
PG 7
3-6.5
5.0
19
14
CD07AR-SV
CD07AR-SV
PG 7
2-5
5.0
19
14
CD09AA-SV
CD09AA-SV
PG 9
4-8
6.0
21
17
CD09AR-SV
CD09AR-SV
PG 9
2-6
6.0
21
17
CD11AA-SV
CD11AA-SV
PG 11
5-10
6.0
22
22
CD11AR-SV
CD11AR-SV
PG 11
3-7
6.0
22
22
CD13AA-SV
CD13AA-SV
PG 13.5
6-12
6.5
24
22
CD13AR-SV
CD13AR-SV
PG 13.5
5-9
6.5
24
22
CD16AA-SV
CD16AA-SV
PG 16
10-14
6.5
23
24
CD16AR-SV
CD16AR-SV
PG 16
7-12
6.5
23
24
CD21AA-SV
CD21AA-SV
PG 21
13-18
7.0
24
30
CD21AR-SV
CD21AR-SV
PG 21
9-16
7.0
24
30
CD29AA-SV
CD29AA-SV
PG 29
18-25
8.0
29
41
CD29AR-SV
CD29AR-SV
PG 29
13-20
8.0
29
41
CD36AA-SV
CD36AA-SV
PG 36
22-32
8.0
35
50
CD36AR-SV
CD36AR-SV
PG 36
20-26
8.0
35
50
CD42AA-SV
CD42AA-SV
PG 42
32-38
9.0
37
60
CD42AR-SV
CD42AR-SV
PG 42
25-31
9.0
37
60
CD48AA-SV
CD48AA-SV
PG 48
37-44
10.0
38
64
CD48AR-SV
CD48AR-SV
PG 48
29-35
10.0
38
64
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表