目錄: Sealcon
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Sealcon
HSK-INOX 1.4404 PG - Standard Cable Glands
Sealcon
Cable Glands
Industrial Cable Glands
HSK Standard Cable Glands
HSK-INOX
HSK INOX 1.4404
PG
Powered by
CAD模型選擇
{sealcon/kabelverschraubungen/industriekabelverschraubungen/hsk_standard_kabelver/hsk_inox/hsk_inox_1_4404/pg/hsk_inox_1_4404_pg_asmtab.prj},{NB=CD13AR-6S},{TYPE=PG 13.5 (5- 9)},{AG=PG 13.5},{NDM=20.400},{FR=-},{D1=5-9},{PN1=13AR},{D1X=9.0},{GL=6.5},{H=24},{HX=24.650},{SW=22},{SWX=22},{BN=1.675.1300.15},{X=1.676.1300.15},{X2=1.695.1300.15},{X21=1.696.1300.15},{VERS=135},{VERS1=8},{PSW=0.000},{P1=0.000},{P2=0.000},{P3=0.000},{P4=0.000},{PPATH=hsk_inox_1_4404_pg_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PN
Part No.
ⁿ/ₐ
AG
Thread
ⁿ/ₐ
D1
[mm]
GL
[mm]
H
[mm]
SW
[mm]
CD07AA-6S
CD07AA-6S
PG 7
3-6.5
5.0
19
14
CD07AR-6S
CD07AR-6S
PG 7
2-5
5.0
19
14
CD09AA-6S
CD09AA-6S
PG 9
4-8
6.0
21
17
CD09AR-6S
CD09AR-6S
PG 9
2-6
6.0
21
17
CD11AA-6S
CD11AA-6S
PG 11
5-10
6.0
22
22
CD11AR-6S
CD11AR-6S
PG 11
3-7
6.0
22
22
CD13AA-6S
CD13AA-6S
PG 13.5
6-12
6.5
24
22
CD13AR-6S
CD13AR-6S
PG 13.5
5-9
6.5
24
22
CD16AA-6S
CD16AA-6S
PG 16
10-14
6.5
23
24
CD16AR-6S
CD16AR-6S
PG 16
7-12
6.5
23
24
CD21AA-6S
CD21AA-6S
PG 21
13-18
7.0
24
30
CD21AR-6S
CD21AR-6S
PG 21
9-16
7.0
24
30
CD29AA-6S
CD29AA-6S
PG 29
18-25
8.0
29
41
CD29AR-6S
CD29AR-6S
PG 29
13-20
8.0
29
41
CD36AA-6S
CD36AA-6S
PG 36
22-32
8.0
35
50
CD36AR-6S
CD36AR-6S
PG 36
20-26
8.0
35
50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表