目錄: Sealcon
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Sealcon
HSK-INOX 1.4305 NPT - Standard Cable Glands
Sealcon
Cable Glands
Industrial Cable Glands
HSK Standard Cable Glands
HSK-INOX
HSK INOX 1.4305
NPT
Powered by
CAD模型選擇
{sealcon/kabelverschraubungen/industriekabelverschraubungen/hsk_standard_kabelver/hsk_inox/hsk_inox_1_4305/npt/hsk_inox_1_4305_npt_asmtab.prj},{NB=CD13NR-SS},{TYPE=1/2'' NPT (5 - 9)},{AG=1/2'' NPT},{NDM=21.336},{FR=-},{D1=5-9},{PN1=13NR},{D1X=9.0},{GL=13},{H=24},{HX=25.650},{SW=22 / 24},{SWX=24},{SWX2=22},{BN=1.695.1200.71},{X=1.675.1200.71},{VERS=12},{VERS1=4},{PSW=0.000},{P1=0.000},{P2=0.000},{P3=0.000},{P4=0.000},{PPATH=hsk_inox_1_4305_npt_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part No.
ⁿ/ₐ
AG
Thread
ⁿ/ₐ
D1
[mm]
GL
[mm]
H
[mm]
SW
[mm]
CD09NA-SS
CD09NA-SS
3/8'' NPT
4-8
15
21
17 / 19
CD09NR-SS
CD09NR-SS
3/8'' NPT
2-6
15
21
17 / 19
CD13NA-SS
CD13NA-SS
1/2'' NPT
6-12
13
24
22 / 24
CD13NR-SS
CD13NR-SS
1/2'' NPT
5-9
13
24
22 / 24
CD21NA-SS
CD21NA-SS
3/4'' NPT
13-18
13
25
30
CD21NR-SS
CD21NR-SS
3/4'' NPT
9-16
13
25
30
CD29NA-SS
CD29NA-SS
1'' NPT
18-25
19
29
41
CD29NR-SS
CD29NR-SS
1'' NPT
13-20
19
29
41
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表