目錄: Sealcon
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Sealcon
HSK-M-Ex NPT - HSK-Ex-e Standard Cable Glands
Sealcon
Cable Glands
Industrial cable glands for hazardous areas
HSK-Ex-e Standard Cable Glands
HSK-M-Ex
NPT
Powered by
CAD模型選擇
{sealcon/kabelverschraubungen/indu_f_explo_bereiche/hsk_ex_e_standardkabelversch/hsk_m_ex/npt/hsk_m_ex_npt_asmtab.prj},{NB=CD13NR-MX},{AG=1/2 NPT},{PN1=13NR},{VERS=12},{VERS1=4},{NDM=21.336},{TYPE=1/2 NPT (5 - 9)},{D1=5 - 9},{D1X=9.0},{GL=13},{H=24},{HX=24.000},{SW=22/24},{SWX=24},{SWX2=22},{DT=1},{BN1=1.610.1200.71},{X=1.640.1200.71},{PSW=0.000},{P1=0.000},{P2=0.000},{P3=0.000},{P4=0.000},{PPATH=hsk_m_ex_npt_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part No.
ⁿ/ₐ
AG
Thread
ⁿ/ₐ
D1
[mm]
GL
[mm]
H
[mm]
SW
[mm]
CD09NA-MX
CD09NA-MX
3/8 NPT
4 - 8
15
21
17/19
CD09NR-MX
CD09NR-MX
3/8 NPT
2 - 6
15
21
17/19
CD13NA-MX
CD13NA-MX
1/2 NPT
6 - 12
13
24
22/24
CD13NR-MX
CD13NR-MX
1/2 NPT
5 - 9
13
24
22/24
CD21NA-MX
CD21NA-MX
3/4 NPT
14 - 18
13
25
30
CD21NR-MX
CD21NR-MX
3/4 NPT
10 - 16
13
25
30
CD29NA-MX
CD29NA-MX
1 NPT
20 - 25
19
29
40
CD29NR-MX
CD29NR-MX
1 NPT
13 - 20
19
29
40
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表