目錄: Sealcon
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Sealcon
HSK-K-Ex-Active Metr.-long - HSK-Ex-e Standard Cable Glands
Sealcon
Cable Glands
Industrial cable glands for hazardous areas
HSK-Ex-e Standard Cable Glands
HSK-K-Ex-Active
Metric-long
Powered by
CAD模型選擇
{sealcon/kabelverschraubungen/indu_f_explo_bereiche/hsk_ex_e_standardkabelversch/hsk_k_ex_active/metrisch_lang/hsk_k_ex_active_metr_lang_asmtab.prj},{NB=CD22DR-BXA},{AG=M 20 x 1.5},{FR=black},{D=7 - 12},{GL=15},{H=28},{SW=27},{BN1=1.292.2016.31},{PN1=CD22DR-BXA},{BN2=1.292.2017.31},{PN2=CD22DR-BXI},{PPATH=hsk_k_ex_active_metr_lang_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
PN
Part No.
ⁿ/ₐ
AG
Thread
ⁿ/ₐ
D
[mm]
GL
[mm]
H
[mm]
SW
[mm]
CD12DA-BXA
CD12DA-BXA
M 12 x 1.5
3 - 6.5
15
21
15
CD12DR-BXA
CD12DR-BXA
M 12 x 1.5
2 - 5
15
21
15
CD16DA-BXA
CD16DA-BXA
M 16 x 1.5
4 - 8
15
22
19
CD16DR-BXA
CD16DR-BXA
M 16 x 1.5
3 - 6
15
22
19
CD17DA-BXA
CD17DA-BXA
M 16 x 1.5
5 - 10
15
25
22
CD17DR-BXA
CD17DR-BXA
M 16 x 1.5
3 - 7
15
25
22
CD20DA-BXA
CD20DA-BXA
M 20 x 1.5
6 - 12
15
27
24
CD20DR-BXA
CD20DR-BXA
M 20 x 1.5
5 - 9
15
27
24
CD22DA-BXA
CD22DA-BXA
M 20 x 1.5
10 - 14
15
28
27
CD22DR-BXA
CD22DR-BXA
M 20 x 1.5
7 - 12
15
28
27
CD25DA-BXA
CD25DA-BXA
M 25 x 1.5
13 - 18
15
31
33
CD25DR-BXA
CD25DR-BXA
M 25 x 1.5
9 - 16
15
31
33
CD32DA-BXA
CD32DA-BXA
M 32 x 1.5
18 - 25
15
39
42
CD32DR-BXA
CD32DR-BXA
M 32 x 1.5
13 - 20
15
39
42
CD40DA-BXA
CD40DA-BXA
M 40 x 1.5
22 - 32
18
48
53
CD40DR-BXA
CD40DR-BXA
M 40 x 1.5
20 - 26
18
48
53
CD50DA-BXA
CD50DA-BXA
M 50 x 1.5
32 - 38
18
49
60
CD50DR-BXA
CD50DR-BXA
M 50 x 1.5
25 - 31
18
49
60
CD63DA-BXA
CD63DA-BXA
M 63 x 1.5
37 - 44
18
49
65/ 68
CD63DR-BXA
CD63DR-BXA
M 63 x 1.5
29 - 35
18
49
65/ 68
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表