目錄: Sealcon
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Sealcon
HSK-MZ-EMV-Ex PG - HSK-EMV-Ex-e Cable Glands
Sealcon
Cable Glands
Industrial cable glands for hazardous areas
HSK-EMV-Ex-e Cable Glands
HSK-MZ-EMV-Ex
PG
Powered by
CAD模型選擇
{sealcon/kabelverschraubungen/indu_f_explo_bereiche/hsk_ex_e_emv_kabelversch/hsk_mz_emv_ex/pg/hsk_mz_emv_ex_pg_asmtab.prj},{NB=CD21AA-EXZ},{AG=PG 21},{PN1=21AA},{NDM=28.300},{FR=schwarz},{TYPE=PG 21 (13-18)},{D1=13-18},{D1X=18.0},{GL=7.0},{H=35},{HX=38.140},{SW=30},{SWX2=30},{DT=1},{BN1=1.617.2100.01},{BN2=1.647.2100.01},{BN3=1.667.2100.01},{GLX=12},{VERS=21},{VERS1=6},{PSW=0.000},{P1=25.340},{P2=14.900},{P3=0.000},{P4=0.000},{D=4.000},{PD=0.700},{L=16.000},{A=1.400},{DK=7.000},{K=2.600},{N=1.200},{T=1.100},{DR=26.000},{S=2.000},{PPATH=hsk_mz_emv_ex_pg_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PN
Part No.
ⁿ/ₐ
AG
Thread
ⁿ/ₐ
D1
[mm]
GL
[mm]
H
[mm]
SW
[mm]
CD07AA-EXZ
CD07AA-EXZ
PG 7
3-6.5
5.0
26
14
CD09AA-EXZ
CD09AA-EXZ
PG 9
4-8
6.0
28
17
CD11AA-EXZ
CD11AA-EXZ
PG 11
6-10
6.0
29
20
CD13AA-EXZ
CD13AA-EXZ
PG 13.5
7-12
6.5
33
22
CD16AA-EXZ
CD16AA-EXZ
PG 16
10-14
6.5
32
24
CD21AA-EXZ
CD21AA-EXZ
PG 21
13-18
7.0
35
30
CD29AA-EXZ
CD29AA-EXZ
PG 29
20-25
8.0
41
40
CD36AA-EXZ
CD36AA-EXZ
PG 36
24-32
8.0
48
50
CD42AA-EXZ
CD42AA-EXZ
PG 42
32-38
9.0
51
57
CD42AR-EXZ
CD42AR-EXZ
PG 42
28-31
9.0
51
57
CD48AA-EXZ
CD48AA-EXZ
PG 48
37-44
10.0
51
64
CD48AR-EXZ
CD48AR-EXZ
PG 48
32-35
10.0
51
64
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表