目錄: Sealcon
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Sealcon
HSK-MZ-EMV-Ex Metr. - HSK-EMV-Ex-e Cable Glands
Sealcon
Cable Glands
Industrial cable glands for hazardous areas
HSK-EMV-Ex-e Cable Glands
HSK-MZ-EMV-Ex
Metric
Powered by
CAD模型選擇
{sealcon/kabelverschraubungen/indu_f_explo_bereiche/hsk_ex_e_emv_kabelversch/hsk_mz_emv_ex/metrisch/hsk_mz_emv_ex_metr_asmtab.prj},{NB=CD32MA-EXZ},{AG=M 32 x 1.5},{PN1=32MA},{NDM=32.000},{KDM=30.160},{P=1.500},{FR=schwarz},{TYPE=M 32 x 1.5 (20-25)},{D1=20-25},{D1X=25.0},{GL=8.0},{H=41},{HX=44.440},{SW=40},{SWX=40},{SWX2=40},{DT=1},{BN1=1.617.3200.50},{BN2=1.647.3200.50},{GLX=12},{VERS=32},{VERS1=5},{PSW=0.000},{P1=28.130},{P2=19.900},{P3=0.000},{P4=0.000},{D=4.000},{PD=0.700},{L=20.000},{A=1.400},{DK=7.000},{K=2.600},{N=1.200},{T=1.100},{DR=29.800},{S=2.000},{PPATH=hsk_mz_emv_ex_metr_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PN
Part No.
ⁿ/ₐ
AG
Thread
ⁿ/ₐ
D1
[mm]
GL
[mm]
H
[mm]
SW
[mm]
CD12MA-EXZ
CD12MA-EXZ
M 12 x 1.5
3-6.5
6.5
26
14
CC17MA-EXZ
CC17MA-EXZ
M 16 x 1.5
6-10
6.0
29
20
CC22MA-EXZ
CC22MA-EXZ
M 20 x 1.5
10-14
6.0
32
24
CD25MA-EXZ
CD25MA-EXZ
M 25 x 1.5
14-18
7.0
35
30
CD32MA-EXZ
CD32MA-EXZ
M 32 x 1.5
20-25
8.0
41
40
CD40MA-EXZ
CD40MA-EXZ
M 40 x 1.5
24-32
8.0
48
50
CD50MA-EXZ
CD50MA-EXZ
M 50 x 1.5
32-38
9.0
51
57
CD50MR-EXZ
CD50MR-EXZ
M 50 x 1.5
28-31
9.0
51
57
CD63MA-EXZ
CD63MA-EXZ
M 63 x 1.5
37-44
10.0
52
64 / 68
CD63MR-EXZ
CD63MR-EXZ
M 63 x 1.5
32-35
10.0
52
64 / 68
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表