目錄: Sealcon
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Sealcon
HSK-M-EMV-D-Ex Metr. long - HSK-EMV-Ex-e Cable Glands
Sealcon
Cable Glands
Industrial cable glands for hazardous areas
HSK-EMV-Ex-e Cable Glands
HSK-M-EMV-D-Ex
Metric-long
Powered by
CAD模型選擇
{sealcon/kabelverschraubungen/indu_f_explo_bereiche/hsk_ex_e_emv_kabelversch/hsk_m_emv_d_ex/metrisch_lang/hsk_m_emv_d_ex_metr_lang_asmtab.prj},{NB=CD22DA-FX},{AG=M 20 x 1.5},{PN1=22},{NDM=20.000},{KDM=18.160},{P=1.500},{FR=schwarz},{TYPE=M 20 x 1.5 (10-14)},{D1=10-14},{D1X=14.0},{GL=10},{H=31},{HX=34.400},{SW=24},{SWX=24},{SWX2=24},{DT=1},{BN1=1.636.2000.30},{BN2=1.637.2000.30},{GLX=10},{VERS=20},{VERS1=2},{PSW=0.000},{P1=15.000},{P2=11.900},{P3=0.000},{P4=0.000},{PPATH=hsk_m_emv_d_ex_metr_lang_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
Part No.
ⁿ/ₐ
AG
Thread
ⁿ/ₐ
D1
[mm]
GL
[mm]
H
[mm]
SW
[mm]
CD17DA-FX
CD17DA-FX
M 16 x 1.5
5-10
10
29
20
CD22DA-FX
CD22DA-FX
M 20 x 1.5
10-14
10
31
24
CD25DA-FX
CD25DA-FX
M 25 x 1.5
13-18
12
38
30
CD32DA-FX
CD32DA-FX
M 32 x 1.5
18-25
12
43
40
CD40DA-FX
CD40DA-FX
M 40 x 1.5
24-32
15
51
50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表