目錄: SDN Präzisionstechnik
Created: 25.04.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SDN Präzisionstechnik
Spring sleeve - with Pointed nose / Semi-spherical
SDN Präzisionstechnik
Machine elements
Spring plunger
Powered by
CAD模型選擇
{sdn/machine_elements/spring_plunger/spring_sleeve.prj},{NB=1-39-2030-11(300)},{FORM=P},{MAT1=},{MAT2=Stainless steel},{D=3.0},{L0=11},{LODLEVEL=300},{SHOP=www.sdn-tec.shop},{NDMX=30}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ARTNR
Model Number
ⁿ/ₐ
MAT2
Material Spring
ⁿ/ₐ
D
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
F1
Spring force Start F1 ~
[N]
F2
Spring force End F2 ~
[N]
1-39-2022-16
1-39-2022-16
Stainless steel
2.2
12.0
10.5
7.8
2.2
3.0
1-39-1026-08
1-39-1026-08
Stainless steel
2.6
6.5
5.2
3.8
1.1
2.0
1-39-2030-11
1-39-2030-11
Stainless steel
3.0
9.0
6.7
5.0
1.6
3.4
1-39-1034-12
1-39-1034-12
Stainless steel
3.4
9.0
7.8
6.0
5.0
7.0
1-39-1036-18-VA
1-39-1036-18-VA
Stainless steel
3.6
15.0
11.5
9.0
6.7
14.5
1-39-1040-14
1-39-1040-14
Stainless steel
4.0
12.0
9.0
8.0
5.0
12.3
1-39-1050-16
1-39-1050-16
Stainless steel
5.0
13.0
10.4
8.0
8.0
15.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表