目錄: SDN Präzisionstechnik
Created: 25.04.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SDN Präzisionstechnik
Spring plunger - Threaded pin and bolt
SDN Präzisionstechnik
Machine elements
Spring plunger
Powered by
CAD模型選擇
{sdn/machine_elements/spring_plunger/spring_plunger_threaded_pin_and_bolt_asmtab.prj},{NB=1-21-1008(3003229350)},{SPEC=},{MAT1=1},{MAT2=10},{MAT3=Stainless steel},{FK=0},{FORM=},{NYLON=},{D1=M8},{WB=3.0},{L=22.0},{F1=9.0},{F2=35.0},{LODLEVEL=300},{NDM=8},{NDMON=08},{D21=3.5},{WBX=3.0},{L1=22},{SW1=2.5},{SB1=1.2},{T1=1.4},{F11=9.0},{F12=20.0},{F21=35.0},{F22=75.0},{PPATH=spring_plunger_threaded_pin_and_bolt/spring_plunger_threaded_pin_and_bolt_asmtpl.prj},{SHOP=www.sdn-tec.shop},{EMS=1.09},{AMS=0.38},{F123=4.0},{F223=16.0},{LXMIN=22},{LXMAX=160},{L2D=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ARTNR
Model Number
ⁿ/ₐ
MAT3
Material Spring
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
D2
Ball Diameter
[mm]
T
Length of slot
[mm]
SW
Wrench size
[mm]
SB
Width of slot
[mm]
EINM
Screw-in torque
[N]
EINV
Screw-out torque
[N]
SPECINFO
Special edition
ⁿ/ₐ
1-21-1003
1-21-1003
Stainless steel
M3
1.0
0.5
0.7
0.4
-
-
-
1-21-1004
1-21-1004
Stainless steel
M4
1.5
0.6
1.3
0.6
-
-
-
1-21-1005
1-21-1005
Stainless steel
M5
2.4
0.8
1.5
0.8
-
-
-
1-21-1006
1-21-1006
Stainless steel
M6
2.7
0.9
2.0
1.0
-
-
-
1-21-1008
1-21-1008
Stainless steel
M8
3.5
1.4
2.5
1.2
-
-
-
1-21-1010
1-21-1010
Stainless steel
M10
4.0
1.4
3.0
1.6
-
-
-
1-21-1012
1-21-1012
Stainless steel
M12
6.0
2.0
4.0
2.0
-
-
-
1-21-1016
1-21-1016
Stainless steel
M16
7.5
2.5
5.0
2.5
-
-
-
1-21-1020
1-21-1020
Stainless steel
M20
10.0
3.5
6.0
3.5
-
-
-
1-21-1024
1-21-1024
Stainless steel
M24
12.0
2.5
8.0
2.5
-
-
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表