目錄: SDN Präzisionstechnik
Created: 25.04.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SDN Präzisionstechnik
Spring plunger - Hexagon socket and bolt
SDN Präzisionstechnik
Machine elements
Spring plunger
Powered by
CAD模型選擇
{sdn/machine_elements/spring_plunger/spring_plunger_hexagon_socket_and_bolt_asmtab.prj},{NB=1-25-1008-ISK(30020)},{SPEC=},{MAT1=1},{MAT3=Stainless steel},{FK=0},{NYLON=},{D1=M8},{L=16.0},{WB=2.0},{F1=20.0},{F2=35.0},{LODLEVEL=300},{NDM=8},{NDMON=08},{LX=16},{SWX=4.0},{SX=2.0},{D2X=4.0},{FKAS=20},{FKES=35},{FKAV=22},{FKEV=45},{FKASN=18},{FKESN=30},{FKAVN=47},{FKEVN=73},{EMS=1.09},{AMS=0.38},{SHOP=www.sdn-tec.shop},{LXMIN=16},{LXMAX=160},{PPATH=spring_plunger_hexagon_socket_and_bolt/spring_plunger_hexagon_socket_and_bolt_asmtpl.prj},{FKAVN1=7},{FKEVN2=15},{L2D=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ARTNR
Model Number
ⁿ/ₐ
MAT2
Material Bolt
ⁿ/ₐ
MAT3
Material Spring
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
D2
Bolt Diameter
[mm]
SW
Wrench size
[mm]
EINM
Screw-in torque
[N]
EINV
Screw-out torque
[N]
SPECINFO
Special edition
ⁿ/ₐ
1-25-1004-ISK
1-25-1004-ISK
Hardened steel
Stainless steel
M4
1.8
2.0
-
-
-
1-25-1005-ISK
1-25-1005-ISK
Hardened steel
Stainless steel
M5
2.4
3.0
-
-
-
1-25-1006-ISK
1-25-1006-ISK
Hardened steel
Stainless steel
M6
2.7
3.0
-
-
-
1-25-1008-ISK
1-25-1008-ISK
Hardened steel
Stainless steel
M8
4.0
4.0
-
-
-
1-25-1010-ISK
1-25-1010-ISK
Hardened steel
Stainless steel
M10
4.5
5.0
-
-
-
1-25-1012-ISK
1-25-1012-ISK
Hardened steel
Stainless steel
M12
6.0
6.0
-
-
-
1-25-1016-ISK
1-25-1016-ISK
Hardened steel
Stainless steel
M16
8.5
8.0
-
-
-
1-25-1020-ISK
1-25-1020-ISK
Hardened steel
Stainless steel
M20
10.0
10.0
-
-
-
1-25-1024-ISK
1-25-1024-ISK
Hardened steel
Stainless steel
M24
12.0
12.0
-
-
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表