目錄: SDN Präzisionstechnik
Created: 25.04.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SDN Präzisionstechnik
Spring plunger - Smooth design with collar and bolt
SDN Präzisionstechnik
Machine elements
Spring plunger
Powered by
CAD模型選擇
{sdn/machine_elements/spring_plunger/smooth_design_with_collar_and_bolt_asmtab.prj},{NB=1-28-2005-BE(43001)},{IDNR=},{D1ON=05},{TYPE=1},{MAT1=Stainless steel},{MAT2=1},{MAT3=Stainless steel},{D1=5.0},{WB=4.0},{TYPEX='1','Smooth design with collar and bolt'},{D21=3.8},{D22=4.0},{D23=4.0},{D24=3.5},{D31=5.6},{D32=5.6},{D41=5},{L11=12.0},{L12=6.0},{L13=13.0},{L21=0.9},{L22=1.0},{L23=1.0},{L24=0.9},{L31=2.1},{L41=6.0},{WK1=4.0},{WK2=1.0},{WK3=1.0},{WK4=1.4},{WK5=1.00},{WK4X=1,4},{PPATH=smooth_design_collar_bolt/parts/smooth_asmtpl.prj},{F11=2.5},{F12=4.0},{F13=11.0},{F21=8.0},{F22=18.0},{LODLEVEL=300},{SHOP=www.sdn-tec.shop}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ARTNR
Model Number
ⁿ/ₐ
MAT1
Material Housing
ⁿ/ₐ
MAT3
Material Spring
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
F1
Spring force Start
[N]
F2
Spring force End
[N]
1-28-2004-BE
1-28-2004-BE
Stainless steel
Stainless steel
4.0
2.8
4.6
4
10.7
0.9
1.8
5.6
2.5
7.5
1-28-2005-BE
1-28-2005-BE
Stainless steel
Stainless steel
5.0
3.8
5.6
5
12.0
0.9
2.1
6.0
2.5
8.0
1-28-2006-BE
1-28-2006-BE
Stainless steel
Stainless steel
6.0
4.8
6.5
6
15.0
1.0
2.3
8.2
5.0
10.5
1-28-2008-BE
1-28-2008-BE
Stainless steel
Stainless steel
8.0
6.2
8.5
8
18.0
1.1
2.9
9.5
10.0
18.0
1-28-2010-BE
1-28-2010-BE
Stainless steel
Stainless steel
10.0
8.0
11.0
10
26.0
1.5
4.2
14.3
15.0
27.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表