SCHNORR Safety Washer "S" - inch
Schnorr
Washers
Safety Washers "S" und "VS"
Powered by
CAD模型選擇
{schnorr/schraub_sicher/schraub_sicher_s_vs/schraub_sicher_s_zoll.prj},{NB=SCHNORR Sicherungsscheibe S 7/16 - ART.NR.451200(HX=1)},{ARTNR=451200},{OF=verzinkt + passiviert},{GR=7/16\"},{D1=11.6},{D2=15.9},{T=1.00},{H=1.6},{HX=1},{GEW=0.595},{GR1=7/16},{GR2=7/16},{EN16983=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
OF
Surface
ⁿ/ₐ
GR
Bolt Seize
[Inch]
D1
Inner-Ø H14
[mm]
D2
Outer-Ø h14
[mm]
T
Thickness
[mm]
H
max. Height
[mm]
GEW
Gewicht
[g]
EN16983
Gruppe nach EN16983
ⁿ/ₐ
SCHNORR Safety Washer S A...
409400
blackened
1/8"
3.2
5.5
0.45
0.9
0.049
1
SCHNORR Safety Washer S A...
412700
blackened
5/32"
4.3
7.0
0.50
1.0
0.085
1
SCHNORR Safety Washer S A...
414500
blackened
3/16"
5.3
9.0
0.60
1.1
0.167
1
SCHNORR Safety Washer S A...
418100
blackened
1/4"
6.7
9.5
0.70
1.2
0.150
1
SCHNORR Safety Washer S A...
420400
blackened
5/16"
8.4
13.0
0.80
1.4
0.392
1
SCHNORR Safety Washer S A...
423000
blackened
3/8"
10.5
16.0
1.00
1.6
0.750
1
SCHNORR Safety Washer S A...
425100
blackened
7/16"
11.6
15.9
1.00
1.6
0.595
1
SCHNORR Safety Washer S A...
427900
blackened
1/2"
13.7
19.0
1.10
1.8
0.976
1
SCHNORR Safety Washer S A...
430700
blackened
5/8"
17.0
24.0
1.30
2.1
1.984
1
SCHNORR Safety Washer S A...
433800
blackened
3/4"
20.0
30.0
1.50
2.5
4.100
1
SCHNORR Safety Washer S A...
436600
blackened
7/8"
23.0
33.0
1.50
2.7
4.507
1
SCHNORR Safety Washer S A...
439200
blackened
1"
27.0
38.0
2.00
3.1
7.449
1
SCHNORR Safety Washer S A...
441500
blackened
1 1/8"
31.6
45.0
2.00
3.6
10.780
1
SCHNORR Safety Washer S A...
442730
blackened
1 3/8"
38.0
54.0
2.50
4.2
21.280
1
SCHNORR Safety Washer S A...
450300
zinc-plated and passivate...
1/8"
3.2
5.5
0.45
0.9
0.049
1
SCHNORR Safety Washer S A...
450500
zinc-plated and passivate...
5/32"
4.3
7.0
0.50
1.0
0.085
1
SCHNORR Safety Washer S A...
450600
zinc-plated and passivate...
3/16"
5.3
9.0
0.60
1.1
0.167
1
SCHNORR Safety Washer S A...
450800
zinc-plated and passivate...
1/4"
6.7
9.5
0.70
1.2
0.150
1
SCHNORR Safety Washer S A...
451000
zinc-plated and passivate...
5/16"
8.4
13.0
0.80
1.4
0.392
1
SCHNORR Safety Washer S A...
451100
zinc-plated and passivate...
3/8"
10.5
16.0
1.00
1.6
0.750
1
SCHNORR Safety Washer S A...
451200
zinc-plated and passivate...
7/16"
11.6
15.9
1.00
1.6
0.595
1
SCHNORR Safety Washer S A...
451400
zinc-plated and passivate...
1/2"
13.7
19.0
1.10
1.8
0.976
1
SCHNORR Safety Washer S A...
451600
zinc-plated and passivate...
5/8"
17.0
24.0
1.30
2.1
1.984
1
SCHNORR Safety Washer S A...
451800
zinc-plated and passivate...
3/4"
20.0
30.0
1.50
2.5
4.100
1
SCHNORR Safety Washer S A...
452000
zinc-plated and passivate...
7/8"
23.0
33.0
1.50
2.7
4.507
1
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表