目錄: SCHNEEBERGER
Created: 01.01.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SCHNEEBERGER
Standard-toothed gear racks - Standard-toothed gear racks
SCHNEEBERGER
Zahnstangen
Standard Gear Racks
Powered by
CAD模型選擇
{schneeberger/zahnstangen/standard_zahnstangen/geradeverzahnt.prj},{NB=ZSTM5-49x39x2010-G},{SL=ZSTM5-49x39x2010-G},{VER=2},{Y2=12.00},{DX=11.70},{M=5},{P=15.7080},{L1=2010.600},{Z=128},{B=49},{HK=39},{H0=34},{F=3},{A=62.8319},{L=125.6637},{N=16},{H=12},{D1=14},{D2=20},{T=13},{L11=1950.4},{D3=11.7},{GEW=26.2},{X1=5.750},{X2=4.210},{Y1=11.250},{R=1.0},{LX=2010.620}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
SL
Standard Lengths
ⁿ/ₐ
M
Module
ⁿ/ₐ
P
Pitch (p=m*π)
[mm]
L1
[mm]
Z
Number of teeth
ⁿ/ₐ
B
[mm]
HK
[mm]
H0
[mm]
F
[mm]
A
[mm]
L
[mm]
N
Number of holes
ⁿ/ₐ
H
[mm]
D1
[mm]
D2
[mm]
T
[mm]
A1
[mm]
L11
l1
[mm]
D3
[mm]
GEW
Weight
[kg]
ZSTM2-24x24x1005-G
ZSTM2-24x24x1005-G
2
6.2832
1005.300
160
24
24
22
2
62.8319
125.6637
8
8
7
11
7
31.3047
942.7
5.7
4.2
ZSTM2-24x24x2010-G
ZSTM2-24x24x2010-G
2
6.2832
2010.600
320
24
24
22
2
62.8319
125.6637
16
8
7
11
7
31.3094
1948.0
5.7
8.4
MSTM2-24x24x201-G
MSTM2-24x24x201-G
2
6.2832
201.000
32
24
24
22
0
0.0000
0.0000
0
0
0
0
0
100.5309
0.0
0.0
0.8
ZSTM3-29x29x1017-G
ZSTM3-29x29x1017-G
3
9.4248
1017.900
108
29
29
26
2
63.6173
127.2345
8
9
10
15
9
34.3879
949.1
7.7
6.0
ZSTM3-29x29x2035-G
ZSTM3-29x29x2035-G
3
9.4248
2035.800
216
29
29
26
2
63.6173
127.2345
16
9
10
15
9
34.3758
1967.0
7.7
12.0
MSTM3-29x29x198-G
MSTM3-29x29x198-G
3
9.4248
198.000
21
29
29
26
0
0.0000
0.0000
0
0
0
0
0
98.9601
0.0
0.0
1.2
ZSTM4-39x39x1005-G
ZSTM4-39x39x1005-G
4
12.5664
1005.300
80
39
39
35
3
62.8319
125.6637
8
12
10
15
9
37.5047
930.3
7.7
10.7
ZSTM4-39x39x2010-G
ZSTM4-39x39x2010-G
4
12.5664
2010.600
160
39
39
35
3
62.8319
125.6637
16
12
10
15
9
37.5094
1935.6
7.7
21.4
MSTM4-39x39x201-G
MSTM4-39x39x201-G
4
12.5664
201.000
16
39
39
35
0
0.0000
0.0000
0
0
0
0
0
100.5309
0.0
0.0
2.2
ZSTM5-49x39x1005-G
ZSTM5-49x39x1005-G
5
15.7080
1005.300
64
49
39
34
3
62.8319
125.6637
8
12
14
20
13
30.1547
945.0
11.7
13.1
ZSTM5-49x39x2010-G
ZSTM5-49x39x2010-G
5
15.7080
2010.600
128
49
39
34
3
62.8319
125.6637
16
12
14
20
13
30.1094
1950.4
11.7
26.2
MSTM5-49x39x204-G
MSTM5-49x39x204-G
5
15.7080
204.000
13
49
39
34
0
0.0000
0.0000
0
0
0
0
0
102.1017
0.0
0.0
2.7
ZSTM6-59x49x1017-G
ZSTM6-59x49x1017-G
6
18.8496
1017.900
54
59
49
43
3
63.6173
127.2345
8
16
18
26
17
31.4379
955.0
15.7
20.2
ZSTM6-59x49x2035-G
ZSTM6-59x49x2035-G
6
18.8496
2035.800
108
59
49
43
3
63.6173
127.2345
16
16
18
26
17
31.3758
1973.0
15.7
40.4
MSTM6-59x49x207-G
MSTM6-59x49x207-G
6
18.8496
207.000
11
59
49
43
0
0.0000
0.0000
0
0
0
0
0
103.6725
0.0
0.0
4.1
ZSTM8-79x79x1005-G
ZSTM8-79x79x1005-G
8
25.1327
1005.300
40
79
79
71
3
62.8319
125.6637
8
25
22
33
21
26.6547
952.0
19.7
44.3
ZSTM8-79x79x2010-G
ZSTM8-79x79x2010-G
8
25.1327
2010.600
80
79
79
71
3
62.8319
125.6637
16
25
22
33
21
26.6594
1957.3
19.7
88.6
MSTM8-79x79x201-G
MSTM8-79x79x201-G
8
25.1327
201.000
8
79
79
71
0
0.0000
0.0000
0
0
0
0
0
100.5309
0.0
0.0
8.9
ZSTM10-99x99x1005-G
ZSTM10-99x99x1005-G
10
31.4159
1005.300
32
99
99
89
3
62.8319
125.6637
8
32
33
48
32
125.6547
754.0
19.7
68.7
ZSTM10-99x99x2010-G
ZSTM10-99x99x2010-G
10
31.4159
2010.600
64
99
99
89
3
62.8319
125.6637
16
32
33
48
32
125.7094
1759.2
19.7
137.4
MSTM10-79x79x219-G
MSTM10-79x79x219-G
10
31.4159
219.000
7
79
79
69
0
0.0000
0.0000
0
0
0
0
0
109.9557
0.0
0.0
10.2
ZSTM12-120x120x1017-G
ZSTM12-120x120x1017-G
12
37.6991
1017.900
27
120
120
108
3
63.6173
127.2345
8
40
39
58
38
127.2379
763.4
19.7
109.0
MSTM12-99x99x263-G
MSTM12-99x99x263-G
12
37.6991
263.000
7
99
99
87
0
0.0000
0.0000
0
0
0
0
0
131.9469
0.0
0.0
19.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表