目錄: SCHNEEBERGER
Created: 01.01.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SCHNEEBERGER
AMS 3B 45 (4S) - Monorail
SCHNEEBERGER
Measuring systems
MONORAIL AMS
AMS 3B
Powered by
CAD模型選擇
{schneeberger/messsysteme/monorail_ams/ams_3b/ams_3b_45_asmtab.prj},{NB=1xAMSA 3B S 45-N-G0-KC-R11-522.5-25-25-CN-TR50 1xAMSA 3B W 45-B-P3-G0-V1-R1-CN-S49-LN-TMU-(ZCV)},{BG=45},{L4=52.5},{A=60},{A1=42},{A2=42},{A3=7.5},{B=120},{B1=45},{B2=37.5},{C1=8.0},{C3=8.0},{C4=38.75},{C7=34.5},{J=50},{J1=40},{L=103.400},{L1=80},{L2=60},{L6=79.400},{L9=241.1},{L11=83.6},{N=100},{O=10},{E=8.000},{F=6.800},{F1=7.000},{F2=20.000},{F3=11.000},{G=9.000},{G1=6.500},{G2=13.000},{P=17.500},{C0=229500},{C=MIN},{C100=127800},{M0Q=6333},{M0L=5161},{MQ=3527},{ML=2874},{GEW=5.1},{GWA=5.1},{L5K=14.000},{L10K=14.000},{FB2=15.000},{L3=522.5},{ABSTREIF=ZCV},{ANZAHL=1},{SCHIENENFORM=N},{GG=G0},{REF=R11},{BES=CN},{MAG=TR50},{LP=P3},{VS=V1},{RF=R1},{SS=S49},{SA=LN},{LKS=TMU},{L5=25.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TYP
Type
ⁿ/ₐ
BG
Size
ⁿ/ₐ
GER
Straightness
ⁿ/ₐ
L4
Spacing of fixing holes
[mm]
L10
Position of last fixing hole
[mm]
A
System height
[mm]
A1
Half width of housing on opposite side
[mm]
A2
Half width of housing on reading head side
[mm]
A3
Overhang head
[mm]
B
Carriage width
[mm]
B1
Rail width
[mm]
B2
Distance between locating surfaces
[mm]
C1
Position of center front lube hole
[mm]
C3
Position of lateral lube hole
[mm]
C4
Position of lateral lube hole
[mm]
C7
Position of top lube hole
[mm]
J
Carriage height
[mm]
J1
Rail height
[mm]
L1
Exterior fixing hole spacing
[mm]
L2
Interior fixing hole spacing
[mm]
L9
Carriage length
[mm]
L11
Length casings
[mm]
N
Lateral fixing hole spacing
[mm]
O
Reference face height
[mm]
C0
Static load capacity
[N]
C100
dynamic load capacitiy
[N]
M0Q
static cross moment capacity
[Nm]
M0L
static longitudinal moment capacity
[Nm]
MQ
dynamic cross moment capacity
[Nm]
ML
dynamic longitudinal moment capacity
[Nm]
GEW
Weight
[kg]
GS
Rail weight
[kg/m]
LW
Inner carriage body length
[mm]
1xAMSA 3B S 45-N-G0-KC-R1...
AMS 3B 45-A
45
KC, Standard
52.5
25.000
60
42
42
7.5
120
45
37.5
8.0
8.0
21.25
17.0
50
40
80
60
206.1
83.6
100
10
167500
93400
4621
2790
2577
1556
4.0
10.8
100
1xAMSA 3B S 45-N-G0-KC-R1...
AMS 3B 45-B
45
KC, Standard
52.5
25.000
60
42
42
7.5
120
45
37.5
8.0
8.0
38.75
34.5
50
40
80
60
241.1
83.6
100
10
229500
127800
6333
5161
3527
2874
5.1
10.8
135
1xAMSA 3B S 45-N-G0-KC-R1...
AMS 3B 45-C
45
KC, Standard
52.5
25.000
70
42
42
7.5
86
45
20.5
18.0
18.0
31.25
27.0
60
40
60
0
206.1
83.6
60
10
167500
93400
4621
2790
2577
1556
3.8
10.8
100
1xAMSA 3B S 45-N-G0-KC-R1...
AMS 3B 45-D
45
KC, Standard
52.5
25.000
70
42
42
7.5
86
45
20.5
18.0
18.0
38.75
34.5
60
40
80
0
241.1
83.6
60
10
229500
127800
6333
5161
3527
2874
4.8
10.8
135
1xAMSA 3B S 45-N-G0-KC-R1...
AMS 3B 45-F
45
KC, Standard
52.5
25.000
60
42
42
7.5
86
45
20.5
8.0
8.0
31.25
27.0
50
40
60
0
206.1
83.6
60
10
167500
93400
4621
2790
2577
1556
3.1
10.8
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表