目錄: SCHNEEBERGER
Created: 01.01.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SCHNEEBERGER
Accessory type R - Cages type AA-RF
SCHNEEBERGER
Linear- profiled guideways and recirculating units
Linear bearings
R
Accessories
Cages
Powered by
CAD模型選擇
{schneeberger/linear_profilschienen/guideways/type_r/zubehoer/kaefige/rollenkaefig_aa_rf.prj},{NB=R AA-RF 2 39.84},{IDNR=},{TYP=AA-RF},{GR=2},{DW=2.0},{D=0.25},{E=5.9},{T=4.0},{W=ca. 2 },{C=75},{L=39.84},{VERS=2},{L1=39.840},{L2=119.520}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TYP
ⁿ/ₐ
GR
Size
ⁿ/ₐ
DW
[mm]
D
[mm]
E
[mm]
T
[mm]
W
[mm]
C
per roll
[N]
R AA-RF 1 45
AA-RF
1
1.5
0.20
3.8
3.0
ca. 1.5
44
R AA-RF 2 39.84
AA-RF
2
2.0
0.25
5.9
4.0
ca. 2
75
R AA-RF 3 50.34
AA-RF
3
3.0
0.50
7.5
5.0
ca. 2.5
115
R AA-RF 6 120.39
AA-RF
6
6.0
0.80
14.0
12.0
ca. 6
465
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表