目錄: SCHNEEBERGER
Created: 01.01.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SCHNEEBERGER
Accessory type R - Cages type AK
SCHNEEBERGER
Linear- profiled guideways and recirculating units
Linear bearings
R
Accessories
Cages
Powered by
CAD模型選擇
{schneeberger/linear_profilschienen/guideways/type_r/zubehoer/kaefige/kugelkaefig_ak.prj},{NB=R AK 3 20.95},{IDNR=},{TYP=AK},{GR=3},{DW=3.0},{D=1.00},{E=7.0},{T=4.2},{W=ca. 2.5},{C=25},{L=20.95},{L1=20.95},{L2=167.6},{L3=20.950},{VERS=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TYP
ⁿ/ₐ
GR
Size
ⁿ/ₐ
DW
[mm]
D
[mm]
E
[mm]
T
[mm]
W
[mm]
C
per roll
[N]
R AK 1 20
AK
1
1.5
0.45
3.5
2.2
ca. 1.5
9
R AK 2 19
AK
2
2.0
0.75
5.0
3.9
ca. 2
15
R AK 3 20.95
AK
3
3.0
1.00
7.0
4.2
ca. 2.5
25
R AK 6 90
AK
6
6.0
2.50
14.0
9.0
ca. 6
65
R AK 9 140
AK
9
9.0
3.50
20.0
14.0
ca. 9
15
R AK 12 180
AK
12
12.0
4.50
25.0
18.0
ca. 11
260
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表