目錄: Schmalz
Created: 02.07.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schmalz
Check Valves SVK, SVKG, SVV - SVKG G1/2-AG
Schmalz
Vacuum Components
Valve Technology
Check Valves and Flow Restrictors
Check Valves SVK, SVKG, SVV
Powered by
CAD模型選擇
{schmalz/vakuum_komponenten/ventiltechnik/stroemungsventile_und_stroemungswiderstaende/stroemungsventile_svk_svkg_svv/10_05_03_00133.prj},{NB=SCHMALZ 10.05.03.00133 SVKG G1/2-AG},{NAME=10_05_03_00133},{INAME=10_05_03_00133},{SHA256=9wMGbjnejRKz7IIZttjq/RqwuAn5cEpSVJNJSLflEBA=},{NNCUSTOM=SVKG G1/2-AG},{NTCUSTOM=Strömungsventil},{NBCUSTOM=SVKG G1/2-AG},{LINACUSTOM=SVKG G1/2-AG},{ARTNR=10.05.03.00133},{C132=G1/2\"-IG},{C135=G1/2\"-AG},{C111=29},{C133=14},{C136=12},{C140=27},{C863=0.49},{C862=8.1},{C865=0.54},{C864=9},{C909=47.4},{C908=790},{C575=47.4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
NAME
Name
ⁿ/ₐ
NNCUSTOM
ⁿ/ₐ
NTCUSTOM
ⁿ/ₐ
NBCUSTOM
ⁿ/ₐ
LINACUSTOM
ⁿ/ₐ
ARTNR
Order number
ⁿ/ₐ
C132
G1
ⁿ/ₐ
C135
G2
ⁿ/ₐ
C111
L
[mm]
C133
LG1
[mm]
C136
LG2
[mm]
C140
SW1
[mm]
C863
Saugleistung für pu = -0,3 bar
[mł/h]
C862
Saugleistung für pu = -0,3 bar
[l/min]
C865
Saugleistung für pu = -0,6 bar
[mł/h]
C864
Saugleistung für pu = -0,6 bar
[l/min]
C909
Durchfluss (max)
[mł/h]
C908
Durchfluss (max)
[l/min]
C575
Weight
[g]
SCHMALZ 10.05.03.00133 SV...
10_05_03_00133
SVKG G1/2-AG
Strömungsventil
SVKG G1/2-AG
SVKG G1/2-AG
10.05.03.00133
G1/2"-IG
G1/2"-AG
29
14
12
27
0.49
8.1
0.54
9
47.4
790
47.4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表