目錄: Schmalz
Created: 02.07.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schmalz
Bellows Suction Cups SAOB (Oval, 1.5 Folds) - SAOB 110x55 NBR-60 M14x1.5-AG
Schmalz
Vacuum Components
Vacuum suction pads
Bellows Suction Cups (Oval)
Bellows Suction Cups SAOB (Oval, 1.5 Folds)
Powered by
CAD模型選擇
{schmalz/vakuum_komponenten/vakuum_sauggreifer/balgsauggreifer_oval/balgsauggreifer_saob_oval_1_5_falten/10_01_06_01036.prj},{NB=SCHMALZ 10.01.06.01036 SAOB 110x55 NBR-60 M14x1.5-AG},{NAME=10_01_06_01036},{INAME=10_01_06_01036},{SHA256=QAz+Wkhg9zDT7G7Uq+UIRMIdyKQPnQ5je81oVRerjrY=},{NNCUSTOM=SAOB 110x55 NBR-60 M14x1.5-AG},{NTCUSTOM=Balgsauggreifer (oval)},{NBCUSTOM=SAOB 110x55 NBR-60 M14x1.5-AG},{LINACUSTOM=SAOB 110x55 NBR-60 M14x1.5-AG},{ARTNR=10.01.06.01036},{C112=53},{C1704=59},{C1227=55.1},{C124=6},{C132=M14x1.5-AG},{C117=37.5},{C109=98.8},{C133=10},{C1703=114},{C1228=110.1},{C140=22},{C171=12},{C556=110},{C551=233.5},{C681=299.2},{C682=123.6},{C683=53.1},{C462=50},{C455=6},{C670=110 x 55},{C444=Nitrilkautschuk NBR},{C445=60},{C1432=1.5},{C575=84.2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
NAME
Name
ⁿ/ₐ
NNCUSTOM
ⁿ/ₐ
NTCUSTOM
ⁿ/ₐ
NBCUSTOM
ⁿ/ₐ
LINACUSTOM
ⁿ/ₐ
ARTNR
Order number
ⁿ/ₐ
C112
B1
[mm]
C1704
Bmax(S)
[mm]
C1227
Bs
[mm]
C124
dn
[mm]
C132
G1
ⁿ/ₐ
C117
H
[mm]
C109
L1
[mm]
C133
LG1
[mm]
C1703
Lmax(S)
[mm]
C1228
Ls
[mm]
C140
SW1
[mm]
C171
Z
[mm]
C556
Saugkraft
[N]
C551
Abreißkraft
[N]
C681
Querkraft
[N]
C682
Querkraft (geölte Oberfläche)
[N]
C683
Volumen
[cmł]
C462
Werkstückradius (min) (konvex)
[mm]
C455
Schlauchinnendurchmesser (empf.)
[mm]
C670
Abmessung (LxB)
[mm]
C444
Saugerwerkstoff
ⁿ/ₐ
C445
Werkstoffhärte
[°Sh]
C1432
Faltenanzahl
ⁿ/ₐ
C575
Weight
[g]
SCHMALZ 10.01.06.01036 SA...
10_01_06_01036
SAOB 110x55 NBR-60 M14x1....
Balgsauggreifer (oval)
SAOB 110x55 NBR-60 M14x1....
SAOB 110x55 NBR-60 M14x1....
10.01.06.01036
53
59
55.1
6
M14x1.5-AG
37.5
98.8
10
114
110.1
22
12
110
233.5
299.2
123.6
53.1
50
6
110 x 55
Nitrilkautschuk NBR
60
1.5
84.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表