目錄: Schmalz
Created: 02.07.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schmalz
Bellows Suction Cups SAOB (Oval, 1.5 Folds) - SAOB 140x70 NBR-60 M10-AG
Schmalz
Vacuum Components
Vacuum suction pads
Bellows Suction Cups (Oval)
Bellows Suction Cups SAOB (Oval, 1.5 Folds)
Powered by
CAD模型選擇
{schmalz/vakuum_komponenten/vakuum_sauggreifer/balgsauggreifer_oval/balgsauggreifer_saob_oval_1_5_falten/10_01_06_01030.prj},{NB=SCHMALZ 10.01.06.01030 SAOB 140x70 NBR-60 M10-AG},{NAME=10_01_06_01030},{INAME=10_01_06_01030},{SHA256=Vi7FWI+ZhpbKgVw4eDGBT1H7TDqceYfWi0r/YINo/sc=},{NNCUSTOM=SAOB 140x70 NBR-60 M10-AG},{NTCUSTOM=Balgsauggreifer (oval)},{NBCUSTOM=SAOB 140x70 NBR-60 M10-AG},{LINACUSTOM=SAOB 140x70 NBR-60 M10-AG},{ARTNR=10.01.06.01030},{C112=67},{C1704=75},{C1227=70.1},{C124=4},{C132=M10-AG},{C117=39.5},{C109=126},{C133=10},{C1703=146},{C1228=141.1},{C140=17},{C171=16.5},{C556=165},{C551=355.2},{C681=472.7},{C682=245.6},{C683=106},{C462=70},{C455=6},{C670=140 x 70},{C444=Nitrilkautschuk NBR},{C445=60},{C1432=1.5},{C575=120.7}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
NAME
Name
ⁿ/ₐ
NNCUSTOM
ⁿ/ₐ
NTCUSTOM
ⁿ/ₐ
NBCUSTOM
ⁿ/ₐ
LINACUSTOM
ⁿ/ₐ
ARTNR
Order number
ⁿ/ₐ
C112
B1
[mm]
C1704
Bmax(S)
[mm]
C1227
Bs
[mm]
C124
dn
[mm]
C132
G1
ⁿ/ₐ
C117
H
[mm]
C109
L1
[mm]
C133
LG1
[mm]
C1703
Lmax(S)
[mm]
C1228
Ls
[mm]
C140
SW1
[mm]
C171
Z
[mm]
C556
Saugkraft
[N]
C551
Abreißkraft
[N]
C681
Querkraft
[N]
C682
Querkraft (geölte Oberfläche)
[N]
C683
Volumen
[cmł]
C462
Werkstückradius (min) (konvex)
[mm]
C455
Schlauchinnendurchmesser (empf.)
[mm]
C670
Abmessung (LxB)
[mm]
C444
Saugerwerkstoff
ⁿ/ₐ
C445
Werkstoffhärte
[°Sh]
C1432
Faltenanzahl
ⁿ/ₐ
C575
Weight
[g]
SCHMALZ 10.01.06.01030 SA...
10_01_06_01030
SAOB 140x70 NBR-60 M10-AG
Balgsauggreifer (oval)
SAOB 140x70 NBR-60 M10-AG
SAOB 140x70 NBR-60 M10-AG
10.01.06.01030
67
75
70.1
4
M10-AG
39.5
126
10
146
141.1
17
16.5
165
355.2
472.7
245.6
106
70
6
140 x 70
Nitrilkautschuk NBR
60
1.5
120.7
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表